EN 4534 Knurled Knobs Technopolymer Plastic, with Steel Threaded Stud, Softline

Photo

EN 4534 Technopolymer Plastic Knurled Knobs, with Steel Threaded Stud, Softline
ELESA original design
code: MBT-p-SOFT
Softline

Product Family Softline

Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.

  • permanent elastomer sheathing
  • better force transfer
  • safe operation in moist or oily conditions
  • ergonomically advantageous
Show all Softline products
FDA

FDA

The FOOD AND DRUG ADMINISTRATION is a federal agency of the United States Department of Health and Human Services, one of the United States’ executive departments. The FDA is responsible for many things including food safety. The FDA has a positive list of substances that are allowed to come into contact with foods and beverages.

Product description

Information

The Softline coating of knurled knobs EN 4534 makes them particularly ergonomic and easy to grip.

The soft, slip-proof contact area improves the grip both in damp (hand perspiration) and in dry ambient conditions, as well as in the event of oily surfaces and in very high or very low temperatures.

The use of knurled knobs is particularly recommended if frequent or strong tightening is required.

Specification

Body
Plastic
Technopolymer (Polypropylene PP)


Softline coating
Elastomer (TPE) 70 Shore A

  • Chemically bonded with the plastic body
  • FDA compliant plastic granulate
  • Temperature resistant up to 176 °F (80 °C)
  • Black, matte finish

Threaded stud
Steel, zinc plated, blue passivated finish


RoHS

On request

Additional thread sizes

Technical drawing

3D
Hide technical drawing
EN 4534 Technopolymer Plastic Knurled Knobs, with Steel Threaded Stud, Softline sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d3Length ld4h1h2
1.735/16 x 181.000.670.940.39
2.133/8 x 161.250.791.180.49
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d3Length ld4h1h2
1.73M 60.390.79-0.670.940.39
1.73M 80.631.181.970.670.940.39
2.13M 80.631.181.970.791.180.49
2.13M 100.791.181.970.791.180.49

Build & Price

3D Product Configurator
Handle diameter d1
Thread d3

Inch


Metric


Length l

Selected Part

Total US Dollars (net)
$10.53
In Stock: 3
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$10.53
10249$10.15
250499$9.58
≥ 500$8.62
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 4534-1,73-5/16x18-1,00EN 4534-2,13-3/8x16-1,25EN 4534-44-M6-10EN 4534-44-M6-20EN 4534-44-M8-16EN 4534-44-M8-30EN 4534-44-M8-50EN 4534-54-M8-16EN 4534-54-M8-30EN 4534-54-M8-50EN 4534-54-M10-20EN 4534-54-M10-30EN 4534-54-M10-50

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.