EN 500 Adjustable Levers Technopolymer Plastic, Tapped Type, with Steel Components

Photo

EN 500 Technopolymer Plastic Adjustable Levers, Tapped Type, with Steel Components Color: SW - Black, RAL 9005, matte finish
ELESA original design
code: MR.

Product description

Information

Adjustable levers EN 500 have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations that can easily be disengaged.

Pulling the lever upwards disengages the serrations, allowing it to be swiveled to the ideal clamping position. When releasing the lever, the mating serrations of the lever and the insert automatically re-engage via a spring and screw that holds the assembly together.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Lever body / serrated insert
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black, RAL 9005, matte finishSWSW

Tapped insert / retaining screw
Steel, blackened finish


RoHS

On request

Levers in RAL 2004 orange and RAL 7031 gray

Technical drawing

3D
Hide technical drawing
EN 500 Technopolymer Plastic Adjustable Levers, Tapped Type, with Steel Components sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
l1d1d2d3d4h1h2h3h4
Stroke
t
min.
1.6510 x 241/4 x 200.470.710.631.060.241.260.140.39
2.481/4 x 205/16 x 180.590.910.791.340.311.690.160.47
3.153/8 x 161/2 x 130.751.100.941.650.392.130.160.59
3.941/2 x 135/8 x 110.981.301.221.890.472.560.200.79
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1d2d3d4h1h2h3h4
Stroke
t
min.
1.65M 4M 5M 60.470.710.631.060.241.260.140.39
2.48M 6M 8-0.590.910.791.340.311.690.160.47
3.15M 8M 10M 120.751.100.941.650.392.130.160.59
3.94M 12M 14M 160.981.301.221.890.472.560.200.79

Build & Price

3D Product Configurator
Lever length l1
Thread d1

Inch


Metric


Color
SW

Selected Part

Total US Dollars (net)
$6.44
In Stock: 76
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
119$6.44
20499$6.21
500999$5.86
≥ 1000$5.27
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.030 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 500-42-10x24-SWEN 500-42-1/4x20-SWEN 500-63-1/4x20-SWEN 500-63-5/16x18-SWEN 500-80-3/8x16-SWEN 500-80-1/2x13-SWEN 500-100-1/2x13-SWEN 500-100-5/8x11-SWEN 500-42-M4-SWEN 500-42-M5-SWEN 500-42-M6-SWEN 500-63-M6-SWEN 500-63-M8-SWEN 500-80-M8-SWEN 500-80-M10-SWEN 500-80-M12-SWEN 500-100-M12-SWEN 500-100-M14-SWEN 500-100-M16-SW

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.