TO Fluid Fill / Drain Plugs Plastic, with or without Symbol

Photo

 TO Plastic Fluid Fill / Drain Plugs, with or without Symbol

Product description

Information

TO fluid fill / drain plugs are provided with a two way vent hole allowing the tank to breath.

Specification

Body
Nylon plastic

  • Black finish
  • Temperature resistant up to 158 °F (70 °C)

RoHS

Technical drawing

3D
Hide technical drawing
 TO Plastic Fluid Fill / Drain Plugs, with or without Symbol sketch

Part Options / Table

Type

JWithout symbol
LWith fill symbol
M**With drain symbol

Identification no.

1Without vent hole
2With vent hole
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
sd1
Pipe thread
l1l2
0.67G 1/40.390.63
0.87G 1/40.390.67
0.87G 3/80.430.71
1.02G 1/20.470.75
1.26G 3/40.470.79
1.50G 10.51*0.87
*l1 = 18 mm for item TO-38-G1-L-2

**Only available with vent hole

Build & Price

3D Product Configurator
Width s
Pipe thread d1
Type



Identification no.


Selected Part

Total US Dollars (net)
$1.13
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$1.13
5099$1.04
100249$0.95
≥ 250$0.85
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

TO-17-G1/4-J-1TO-17-G1/4-J-2TO-17-G1/4-L-1TO-17-G1/4-L-2TO-17-G1/4-M-1TO-22-G1/4-J-1TO-22-G1/4-J-2TO-22-G1/4-L-1TO-22-G1/4-L-2TO-22-G1/4-M-1TO-22-G3/8-J-1TO-22-G3/8-J-2TO-22-G3/8-L-1TO-22-G3/8-L-2TO-22-G3/8-M-1TO-26-G1/2-J-1TO-26-G1/2-J-2TO-26-G1/2-L-1TO-26-G1/2-L-2TO-26-G1/2-M-1TO-32-G3/4-J-1TO-32-G3/4-J-2TO-32-G3/4-L-1TO-32-G3/4-L-2TO-32-G3/4-M-1TO-38-G1-J-1TO-38-G1-J-2TO-38-G1-L-1TO-38-G1-L-2TO-38-G1-M-1

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.