EN 521.6 Solid Disk Handwheels Technopolymer Plastic, with Stainless Steel Hub and Retractable Mechanism, with Locking Retractable Handle

Photo

EN 521.6 Technopolymer Plastic Solid Disk Handwheels, with Stainless Steel Hub and Retractable Mechanism, with Locking Retractable Handle
ELESA original design
code: VDS+IR-SST
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

To bring the handle of solid disk handwheels EN 521.6 into the operation
position, it has to be pulled upward 90° towards the rim to a stop against a torsion spring, and then it is
pushed against spring pressure into its hold position.

By maintaining the forward thrust on the handle, the handwheel can easily be rotated.

When releasing the handle, the spring automatically returns it back to the retracted position.
Handwheel features rear finger grips.

The cover conceals clamping elements, e.g. countershaft pulleys, as well as protruding and recessed
shafts. For mounting, the cover is pushed in by hand. For dismantling, the cover can be raised and taken
off by applying moderate pressure in the rim of the cover.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Plastic
Special high-impact strength Technopolymer (Polypropylene PP)

  • High strength reinforced,
    shock-resistant
  • Temperature resistant up to 176 °F (80 °C)
  • Black, matte finish

Hub bushing
Stainless steel AISI 304
Molded-in


Cover
Plastic, light gray, push-fit


Retractable handles

  • Plastic, Technopolymer
    Black, matte finish
  • Retractable mechanism
    Stainless steel AISI 303

RoHS

On request

Other modifications such as inch and special metric bores, set screw holes, etc.

Technical drawing

3D
Hide technical drawing
EN 521.6 Technopolymer Plastic Solid Disk Handwheels, with Stainless Steel Hub and Retractable Mechanism, with Locking Retractable Handle sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway

Type

RWith revolving retractable handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 d2 +0.001d3d4d5d6d7bhl1l2l3rØ
Handle
3.940.390.870.791.180.981.060.940.350.871.341.771.540.61
4.920.471.020.941.381.101.221.100.431.061.562.361.930.71
5.910.551.020.941.501.181.341.260.391.181.732.562.280.87
7.870.791.571.501.971.571.731.540.511.422.093.543.190.98

Build & Price

3D Product Configurator
Handwheel diameter d1
Bore code


Bore diameter d2
Type

GN 110 Cross Holes (Special Order) - Metric

GN 110 Zeichnung
Show / Hide columns
d1 / sd1 / sd2 H11d3
Thread
Length l
Standard version
Length l
Handwheels DIN 950 / GN 949 up
to Ø 250 mm
672.5M 34.5-
893M 55.54.5
10113M 55.54.5
12134M 66.55.5
14154M 66.55.5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

GN 110 Cross Holes (Special Order) - Inch

GN 110 Zeichnung
Show / Hide columns
d1 / sd2 +0.003/-0.001d3
Thread
Length l
1/43/326x320.188
5/161/810x320.2
3/81/810x320.2
1/25/321/4x200.25
9/165/321/4x200.25
5/83/161/4x200.312
11/163/161/4x200.312
3/43/161/4x200.312
13/161/41/4x200.375
11/45/16x180.375
1 1/161/45/16x180.375
1 1/181/45/16x180.375
1 1/141/45/16x180.375

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

Selected Part

Total US Dollars (net)
$60.46
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$60.46
799$58.26
100249$54.97
≥ 250$49.47
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.379 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 521.6-100-B10-REN 521.6-100-K10-REN 521.6-125-B12-REN 521.6-125-K12-REN 521.6-150-B14-REN 521.6-150-K14-REN 521.6-200-B20-REN 521.6-200-K20-R

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.