EN 521.7 Solid Disk Handwheels Technopolymer Plastic, with Safety Retractable Handle

Photo

EN 521.7 Technopolymer Plastic, Solid Disk Handwheels, with Safety Retractable Handle
ELESA original design

code: VDS+IR

Product description

Information

Solid disk handwheels EN 521.7 are designed for applications where it is necessary for the handle to return back to starting position after operation for safety reasons or lack of space.
In order to bring the handle into the operating position, it has to be pulled upward 90° towards the rim to a stop against a torsion spring, and then it is pushed against spring pressure into its hold position.

By maintaining the forward thrust on the handle, the handwheel can easily be rotated.
When releasing the handle, the spring automatically returns it back to the retracted position.

Handwheel features rear finger grips.
Resistant to solvents, oils, grease and other chemical agents.

Specification

Body
Plastic
Special high-impact strength technopolymer (Polypropylene PP)

  • High strength reinforced,
    shock-resistant
  • Temperature resistant up to 176 °F (80 °C)
  • Black, matte finish

Hub bushing
Steel, blackened finish, molded-in


Cover
Plastic, light gray, push-fit


Safety fold-away handles

  • Plastic, technopolymer
    Black, matte finish
  • Retractable mechanism
    Steel, blackened finish

RoHS

On request

Other modifications such as special inch or metric bores, keyways, set screw holes, etc.

Technical drawing

3D
Hide technical drawing
EN 521.7 Technopolymer Plastic, Solid Disk Handwheels, with Safety Retractable Handle sketch

Part Options / Table

Bore code

BWithout keyway

Type

RWith revolving retractable handle
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2 +0.001
Bore
d3d4d5d6d7hl1l2l3r
6.891/21.381.301.731.381.540.631.101.933.152.76
7.875/81.571.501.971.571.730.511.422.093.543.19
9.845/81.571.502.241.891.970.751.422.363.544.09

Build & Price

3D Product Configurator
Handwheel diameter d1
Bore code

Bore diameter d2
Type

Selected Part

Total US Dollars (net)
$127.20
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$127.20
799$122.57
100249$115.64
≥ 250$104.07
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.300 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 521.7-175-B1/2-REN 521.7-200-B5/8-REN 521.7-250-B5/8-R

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.