AN 522 Double Guide Rail Clamps

Photo

AN 522 Double Guide Rail Clamps

Product description

Information

AN 522 Double Clamps affix to adjusting rods and are typically used on conveyors that require rail systems.
Not recommended to be used with round rods. Fits C-profile guides, 20 mm width.
See also AN 500, AN 520 and AN 524.

Specification

Double clamp body

  • Black
  • Reinforced polyamide plastic

RoHS

On request

Adjusting rods
Please call with your requirements.

Technical drawing

3D
Hide technical drawing
AN 522 Double Guide Rail Clamps sketch

Part Options / Table

Build & Price

3D Product Configurator
Length
Length

Selected Part

Total US Dollars (net)
$5.89
In Stock: 25
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$5.89
1024$5.40
2549$4.91
≥ 50$4.42
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.220 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

AN 522-56-92
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.