EN 522.8 Two Spoked Handwheels Technopolymer Plastic, for Position Indicators EN 000.8 / EN 000.3

Photo

EN 522.8 Technopolymer Plastic Two Spoked Handwheels for Position Indicators EN 000.8 / EN 000.3 Type: A - Without handle
ELESA original design
code: VRTP.-GXX2/VRTP.-GXX+I
Type: A - Without handle
EN 522.8 Technopolymer Plastic Two Spoked Handwheels for Position Indicators EN 000.8 / EN 000.3 Type: A - Without handle EN 522.8 Technopolymer Plastic Two Spoked Handwheels for Position Indicators EN 000.8 / EN 000.3 Type: D - With revolving handle

Product description

Information

Two spoked handwheels EN 522.8 are similar to EN 522 two spoked handwheels. However, they have an added housing to accept EN 000.8 or EN 000.3 position indicators, and a set screw with serrated tip is also provided in the hub for easy assembly to a shaft.

For heavier torque adjustments, the hub bore can be provided with a keyway.

The shape of these handwheels does not only meet all demands for modern design but also functions ergonomically.

Resistant to solvents, oils, grease and other chemical agents.

No mounting hole in handwheel rim for handwheel without handle. Handle shipped loose; mounting of handle is required.

Specification

Handwheel body
Plastic
Technoplymer (Polypropylene PP)

  • Reinforced, shock-resistant
  • Temperature resistant up to 176 °F (80 °C)
  • Black, matte finish

Hub Bushing
Steel, blackened finish


Brass threaded bushing to accept the revolving handle


Housing for position indicator

  • Technopolymer (Polyamide PA)
  • Glass fiber reinforced

Revolving handle
Plastic
Technopolymer (Polyamide PA)
Black, matte finish


Set screw DIN 916
With internal hex and serrated point


RoHS

Accessory

Position Indicators EN 000.8
Position Indicators EN 000.3

Technical drawing

3D
Hide technical drawing
EN 522.8 Technopolymer Plastic Two Spoked Handwheels for Position Indicators EN 000.8 / EN 000.3 sketch

Part Options / Table

Bore code

BWithout keyway

Type

AWithout handle
DWith revolving handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 H7
Bore
d3d4d5bl1l2l3l4rØ
Cylindrical
handle
for position indicators
EN 000.8
Size

EN 000.3
Size
6.300.5511.021.572.990.981.062.010.473.152.560.942.362.36
7.870.6301.181.972.991.101.342.400.473.153.310.942.362.36
9.840.7871.382.282.991.261.502.760.473.544.130.982.362.36

Build & Price

3D Product Configurator
Outside diameter d1
Bore code

Bore diameter d2
Type


Installation Instructions

  1. Install the handwheel to the spindle and fasten it with the set screw.

2.Turn the spindle to the starting point (0 position).

  1. Move the position indicator to the 0 position by turning the outer gear wheel.

  2. Install the position indicator into the recess of the hub and fasten it with a set screw. To avoid deformation of the housing, do not apply unnecessary excessive torque!

  3. Check by turning the handwheel to ensure that the starting position of the spindle coincides with the 0 position of the two pointers (EN 000.8) or respectively pointer and counter (EN 000.3). If necessary, take out and readjust the position indicator.

Selected Part

Total US Dollars (net)
$67.18
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
13$67.18
424$64.73
2549$61.07
≥ 50$54.96
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.738 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 522.8-160-B14-AEN 522.8-160-B14-DEN 522.8-200-B16-AEN 522.8-200-B16-DEN 522.8-250-B20-AEN 522.8-250-B20-D

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.