EN 524.3 Solid Disk Handwheels Technopolymer Plastic, with Locking Retractable Handle

Photo

EN 524.3 Technopolymer Plastic, Solid Disk Handwheels, with Locking Retractable Handle
ELESA original design
code: VDT+IR

Product description

Information

Solid disk handwheels EN 524.3 with locking retractable handle are designed for applications where it is necessary for the handle to return back to starting position after operation for safety reasons or lack of space.

These handwheels have the distinguishing features where the handle and the retracting mechanism are completely encased within the rim of the wheel.

In the operating position, the handle is secured by a taper detent. To fold it down, it is drawn out from the tapered recess. A compression spring secures the handle in either position.
Handwheel features rear finger grips.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 203 °F (100 °C)
  • Black, matte finish

Hub bushing
Steel, blackened finish, molded-in


Cover
Plastic

  • Black, matte finish
  • Push-fit

Retractable handles

  • Plastic, Technopolymer
    Black, matte finish
  • Retractable mechanism
    Steel, blackened finish

RoHS

On request

Other modifications such as special inch and metric bores, keyways, set screw holes, etc.

Technical drawing

3D
Hide technical drawing
EN 524.3 Technopolymer Plastic, Solid Disk Handwheels, with Locking Retractable Handle sketch

Part Options / Table

Bore code

BWithout keyway

Type

DWith revolving retractable handle
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2 +0.001
Bore
d3d4d5d6d7d8d9bhl1 -0.02l2-0.02l3rØ
Handle
3.943/80.870.790.981.061.382.131.260.870.220.871.932.361.460.71
4.923/81.020.941.141.221.732.761.460.980.281.062.282.561.850.87
6.301/21.381.301.461.542.173.541.811.060.431.102.523.152.440.94
7.875/81.571.501.911.972.604.332.011.180.351.222.643.543.070.98
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 +0.001
Bore
d3d4d5d6d7d8d9bhl1 -0.02l2-0.02l3rØ
Handle
3.94100.870.790.981.061.382.131.260.870.220.871.932.361.460.71
4.92121.020.941.141.221.732.761.460.980.281.062.282.561.850.87
6.30141.381.301.461.542.173.541.811.060.431.102.523.152.440.94
7.87201.571.501.911.972.604.332.011.180.351.222.643.543.070.98

Build & Price

3D Product Configurator
Handwheel diameter d1
Bore code

Bore diameter d2

Inch


Metric


Type

GN 110 Cross Holes (Special Order) - Metric

GN 110 Zeichnung
Show / Hide columns
d1 / sd1 / sd2 H11d3
Thread
Length l
Standard version
Length l
Handwheels DIN 950 / GN 949 up
to Ø 250 mm
672.5M 34.5-
893M 55.54.5
10113M 55.54.5
12134M 66.55.5
14154M 66.55.5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

GN 110 Cross Holes (Special Order) - Inch

GN 110 Zeichnung
Show / Hide columns
d1 / sd2 +0.003/-0.001d3
Thread
Length l
1/43/326x320.188
5/161/810x320.2
3/81/810x320.2
1/25/321/4x200.25
9/165/321/4x200.25
5/83/161/4x200.312
11/163/161/4x200.312
3/43/161/4x200.312
13/161/41/4x200.375
11/45/16x180.375
1 1/161/45/16x180.375
1 1/181/45/16x180.375
1 1/141/45/16x180.375

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

Selected Part

Total US Dollars (net)
$53.78
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$53.78
799$51.83
100249$48.90
≥ 250$44.01
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 524.3-100-B3/8-DEN 524.3-125-B3/8-DEN 524.3-160-B1/2-DEN 524.3-200-B5/8-DEN 524.3-100-B10-DEN 524.3-125-B12-DEN 524.3-160-B14-DEN 524.3-200-B20-D

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.