EN 526 Knurled Control Knobs Technopolymer Plastic, with Steel Insert

Photo

EN 526 Technopolymer Plastic Control Knobs, with Steel Insert Color of the cover cap: DGR - Gray, RAL 7035, matte finish
ELESA original design
code: IZN.381
Color of the cover cap: DGR - Gray, RAL 7035, matte finish
EN 526 Technopolymer Plastic Control Knobs, with Steel Insert Color of the cover cap: DGR - Gray, RAL 7035, matte finish EN 526 Technopolymer Plastic Control Knobs, with Steel Insert Color of the cover cap: DBL - Blue, RAL 5024, matte finish EN 526 Technopolymer Plastic Control Knobs, with Steel Insert Color of the cover cap: DGB - Yellow, RAL 1021, matte finish EN 526 Technopolymer Plastic Control Knobs, with Steel Insert Color of the cover cap: DGN - Green, RAL 6017, matte finish EN 526 Technopolymer Plastic Control Knobs, with Steel Insert Color of the cover cap: DOR - Orange, RAL 2004, matte finish EN 526 Technopolymer Plastic Control Knobs, with Steel Insert Color of the cover cap: DRT - Red, RAL 3000, matte finish EN 526 Technopolymer Plastic Control Knobs, with Steel Insert Color of the cover cap: DSW - Black, RAL 9005, matte finish

Product description

Information

Knurled control knobs EN 526 have a colored cover that conceals protruding or recessed shafts and is suitable for imprinting characters or symbols, if desired.

For assembly, the cover can be pressed on by hand. Disassembly is done by applying light pressure on the edge of the cover.

The combination with scale rings EN 526.1 extends the application possibilities of the control knobs. The scale rings are fastened using the 3 bores on the pitch circle d8.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black, shiny finish

Insert
Steel, blackened finish


Set screw
Steel, blackened finish


Cover cap
Plastic
Technopolymer (Polyacetal POM)
Black, RAL 9005, matte finishDSWDSW
Orange, RAL 2004, matte finishDORDOR
Gray, RAL 7035, matte finishDGRDGR
Yellow, RAL 1021, matte finishDGBDGB
Blue, RAL 5024, matte finishDBLDBL
Red, RAL 3000, matte finishDRTDRT
Green, RAL 6017, matte finishDGNDGN


RoHS

Accessory

Control Knob Flanges EN 526.1

Technical drawing

3D
Hide technical drawing
EN 526 Technopolymer Plastic Control Knobs, with Steel Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Nominal
dimension

Actual
dimension
d2 H7
Bore
d3d4d5d6d7d8
P.C.D. Ø
l1l2l3l4l5r
1.261.26B 6--0.590.770.85M 4-0.751.040.200.630.260.35-
1.651.65B 8--0.711.161.22M 5-1.101.260.280.690.450.41-
1.891.89B 8--0.871.301.36M 50.121.241.400.310.870.330.550.55
2.052.05B 10B 12-0.871.481.54M 50.161.431.520.330.870.470.530.61
2.482.50B 10B 12B 141.021.891.99M 60.241.791.750.431.180.410.630.75

Build & Price

3D Product Configurator
Outside diameter d1
Bore d2
Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DSW

Selected Part

Total US Dollars (net)
$9.65
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$9.65
10249$9.30
250499$8.78
≥ 500$7.90
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.063 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 526-32-B6-DSWEN 526-32-B6-DOREN 526-32-B6-DGREN 526-32-B6-DGBEN 526-32-B6-DBLEN 526-32-B6-DRTEN 526-32-B6-DGNEN 526-42-B8-DSWEN 526-42-B8-DOREN 526-42-B8-DGREN 526-42-B8-DGBEN 526-42-B8-DBLEN 526-42-B8-DRTEN 526-42-B8-DGNEN 526-48-B8-DSWEN 526-48-B8-DOREN 526-48-B8-DGREN 526-48-B8-DGBEN 526-48-B8-DBLEN 526-48-B8-DRTEN 526-48-B8-DGNEN 526-52-B10-DSWEN 526-52-B10-DOREN 526-52-B10-DGREN 526-52-B10-DGBEN 526-52-B10-DBLEN 526-52-B10-DRTEN 526-52-B10-DGNEN 526-52-B12-DSWEN 526-52-B12-DOREN 526-52-B12-DGREN 526-52-B12-DGBEN 526-52-B12-DBLEN 526-52-B12-DRTEN 526-52-B12-DGNEN 526-63-B10-DSWEN 526-63-B10-DOREN 526-63-B10-DGREN 526-63-B10-DGBEN 526-63-B10-DBLEN 526-63-B10-DRTEN 526-63-B10-DGNEN 526-63-B12-DSWEN 526-63-B12-DOREN 526-63-B12-DGREN 526-63-B12-DGBEN 526-63-B12-DBLEN 526-63-B12-DRTEN 526-63-B12-DGNEN 526-63-B14-DSWEN 526-63-B14-DOREN 526-63-B14-DGREN 526-63-B14-DGBEN 526-63-B14-DBLEN 526-63-B14-DRTEN 526-63-B14-DGN

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.