EN 526.1 Control Knob Flanges Aluminum, for Knurled Control Knobs EN 526

Photo

EN 526.1 Aluminum, Control Knob Flanges, Blank, with Pointer, or with Calibrated Scale Type: A - With arrow
ELESA original design
code: F.N/F.K/F.GS
Type: A - With arrow
EN 526.1 Aluminum, Control Knob Flanges, Blank, with Pointer, or with Calibrated Scale Type: A - With arrow EN 526.1 Aluminum, Control Knob Flanges, Blank, with Pointer, or with Calibrated Scale Type: B - Neutral EN 526.1 Aluminum, Control Knob Flanges, Blank, with Pointer, or with Calibrated Scale Type: S - With scale 0...9, 40 and/or 100 graduations

Product description

Information

Control knob flanges EN 526.1 are specifically designed to fit EN 526 knurled control knobs.

Also, these control knob flanges can be supplied with any type of graduation.

Regarding design, numbering position and numbering sequence of the scale please see the layout for scale knobs on the order form "How to order Graduations".

Comes with 3 self-tapping rivets to assemble to EN 526.

Specification

Aluminum
Anodized finish, natural color


Arrow (Type A)
and scale (Type S)
Black, printed


RoHS

On request

Special graduations, laser-engraved
see "How to Order Graduations"

Technical drawing

3D
Hide technical drawing
EN 526.1 Aluminum, Control Knob Flanges, Blank, with Pointer, or with Calibrated Scale sketch

Part Options / Table

Type

AWith arrow
BNeutral
SWith scale 0...9, 40 and/or 100 graduations
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d0
Knurled control knob Ø
EN 526
d1l1l2sNumber of graduation marks
Type S
1.261.500.241.260.031.57
1.651.970.281.540.041.57
1.892.170.311.690.043.94
2.052.480.351.890.043.94
2.483.070.512.240.043.94

Build & Price

3D Product Configurator
Outside diameter d1
Type



Graduations - "How to Order"

MD164_SB-15361-1

Information

The size of numbers and length of graduations depend on the number of graduations, quantity of numbers and the scale ring diameter.
The scales are engraved with laser precision.

Selected Part

Total US Dollars (net)
$6.44
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$6.44
10249$6.21
250499$5.86
≥ 500$5.27
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 526.1-38-AEN 526.1-38-BEN 526.1-38-SEN 526.1-50-AEN 526.1-50-BEN 526.1-50-SEN 526.1-55-AEN 526.1-55-BEN 526.1-55-SEN 526.1-63-AEN 526.1-63-BEN 526.1-63-SEN 526.1-78-AEN 526.1-78-BEN 526.1-78-S

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.