EN 534 Diamond Cut Knurled Knobs Technopolymer Plastic, with Brass Tapped or Plain Blind Bore Insert, with Black Cap

Photo

EN 534 Technopolymer Plastic Diamond Cut Knurled Knobs, with Brass Tapped or Plain Blind Bore Insert, with Black Cap
ELESA original design
code: MBT.

Product description

Information

The outside rim of diamond cut knurled knobs EN 534 has been designed with a truncated diamond knurl that provides a comfortable grip, and exercises maximum torque under the worst working conditions without causing operator fatigue.

The design of the fine diamond knurling simplifies grip adjustment of the knob during rapid rotation, thus providing the best control without requiring extreme angular adjustments of the hand and wrist.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Knob body
Plastic
Technopolymer (Polypropylene PP)

  • Reinforced, shock-resistant
  • Temperature resistant up to 194 °F (90 °C)
  • Black, RAL 9005, matte finishSWSW

Insert
Brass


Color of the cover cap
Black, RAL 9005, matte finish


Knobs with **inch*plain blind bore come complete with socket set screw for securing knob to shaft


RoHS

Technical drawing

3D
Hide technical drawing
EN 534 Technopolymer Plastic Diamond Cut Knurled Knobs, with Brass Tapped or Plain Blind Bore Insert, with Black Cap sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Nominal dimension

Actual dimension
d2
Thread
d3 +0.002
Bore
d4h1h2t1
min.
t2
min.
1.261.221/4 x 20-0.590.940.450.47-
1.571.571/4 x 20-0.671.040.490.47-
1.571.575/16 x 18B 1/40.671.040.490.510.55
1.971.975/16 x 18-0.791.300.630.71-
1.971.973/8 x 16B 3/80.791.300.630.670.79
2.362.363/8 x 16-0.911.540.730.79-
2.362.361/2 x 13-0.911.540.730.79-
2.362.36-B 3/80.911.540.73-0.98
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Nominal dimension

Actual dimension
d2
Thread
d3 +0.002
Bore
d4h1h2t1
min.
t2
min.
1.261.22M 5-0.590.940.450.39-
1.261.22M 6-0.590.940.450.47-
1.571.56M 6B 60.671.040.490.470.55
1.571.56M 8-0.671.040.490.51-
1.971.97M 8B 80.791.300.630.790.79
1.971.97M 10-0.791.300.630.71-
2.362.40M 10B 100.911.540.730.790.98
2.362.40M 12-0.911.540.730.79-
2.762.76M 12-0.941.650.810.79-
2.762.76M 14-0.941.650.810.79-

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Inch


Metric


Bore d3

Inch


Metric


Color
SW

GN 110 Cross Holes (Special Order) - Metric

GN 110 Zeichnung
Show / Hide columns
d1 / sd1 / sd2 H11d3
Thread
Length l
Standard version
Length l
Handwheels DIN 950 / GN 949 up
to Ø 250 mm
672.5M 34.5-
893M 55.54.5
10113M 55.54.5
12134M 66.55.5
14154M 66.55.5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

GN 110 Cross Holes (Special Order) - Inch

GN 110 Zeichnung
Show / Hide columns
d1 / sd2 +0.003/-0.001d3
Thread
Length l
1/43/326x320.188
5/161/810x320.2
3/81/810x320.2
1/25/321/4x200.25
9/165/321/4x200.25
5/83/161/4x200.312
11/163/161/4x200.312
3/43/161/4x200.312
13/161/41/4x200.375
11/45/16x180.375
1 1/161/45/16x180.375
1 1/181/45/16x180.375
1 1/141/45/16x180.375

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

Selected Part

Total US Dollars (net)
$3.42
In Stock: 3217
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$3.42
10249$3.30
250499$3.11
≥ 500$2.80
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.040 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.