EN 570.2 Crank Handles Technopolymer Plastic, with Revolving Handle, with Blind Bore

Photo

EN 570.2 Technopolymer Plastic Crank Handles, with Revolving Handle, with Blind Bore
Elesa original design
code: MT-AT

Product description

Information

Crank handles EN 570.2 are connected to a shaft by means of a cross pin.

Owing to the small, non-protruding steel bushing, these cranked handles are lower priced than EN 570.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Crank body
Plastic
Technopolymer (Polyamide PA)

  • Special glass fiber reinforced
  • Temperature resistant up to 195 °F (90 °C)
  • Black, matte finish

Hub bushing
Steel, blackened finish, molded-in


Revolving handles

  • Plastic, Technopolymer
    Black, matte finish
  • Threaded spindle
    Steel, zinc plated, blue passivated finish

RoHS

On request

Other modifications such as special inch and metric bores, keyways, set screw holes, etc.

Technical drawing

3D
Hide technical drawing
EN 570.2 Technopolymer Plastic Crank Handles, with Revolving Handle, with Blind Bore sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Length ld1 +0.002
Bore
d2d3d4h1h2h3h4 ≈t
min.
Ø
Handle
1.97B 5/160.590.710.891.160.730.491.380.630.55
2.52B 3/80.590.791.041.240.690.531.770.710.63
3.15B 3/80.710.941.181.460.930.532.360.910.71
3.94B 1/20.710.941.321.590.980.552.560.870.87
5.12B 5/81.021.341.541.931.340.592.561.100.87
6.30B 3/41.021.361.732.151.420.713.151.100.94
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length ld1 +0.002
Bore
d2d3d4h1h2h3h4 ≈t
min.
Ø
Handle
1.97B 60.590.710.891.160.730.491.380.630.55
2.52B 80.590.791.041.240.690.531.770.710.63
3.15B 100.710.941.181.460.930.532.360.910.71
3.94B 120.710.941.321.590.980.552.560.870.87
5.12B 141.021.341.541.931.340.592.561.100.87
6.30B 161.021.361.732.151.420.713.151.100.94

Build & Price

3D Product Configurator
Length l
Bore d1

Inch


Metric


GN 110 Cross Holes (Special Order) - Inch

GN 110 Zeichnung
Show / Hide columns
d1 / sd2 +0.003/-0.001d3
Thread
Length l
1/43/326x320.188
5/161/810x320.2
3/81/810x320.2
1/25/321/4x200.25
9/165/321/4x200.25
5/83/161/4x200.312
11/163/161/4x200.312
3/43/161/4x200.312
13/161/41/4x200.375
11/45/16x180.375
1 1/161/45/16x180.375
1 1/181/45/16x180.375
1 1/141/45/16x180.375

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

Selected Part

Total US Dollars (net)
$15.70
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$15.70
799$15.13
100249$14.27
≥ 250$12.84
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.125 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 570.2-50-B5/16EN 570.2-64-B3/8EN 570.2-80-B3/8EN 570.2-100-B1/2EN 570.2-130-B5/8EN 570.2-160-B3/4EN 570.2-50-B6EN 570.2-64-B8EN 570.2-80-B10EN 570.2-100-B12EN 570.2-130-B14EN 570.2-160-B16

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.