EN 590 Knurled Nuts Technopolymer Plastic, with Brass Tapped Through or Tapped Blind Bore Insert

Photo

EN 590 Technopolymer Plastic Knurled Nuts, with Brass Tapped Through or Tapped Blind Bore Insert Type: D - With tapped through bore
ELESA original design
code: BT. / BT.FP
Type: D - With tapped through bore
EN 590 Technopolymer Plastic Knurled Nuts, with Brass Tapped Through or Tapped Blind Bore Insert Type: D - With tapped through bore EN 590 Technopolymer Plastic Knurled Nuts, with Brass Tapped Through or Tapped Blind Bore Insert Type: E - With tapped blind bore

Product description

Information

Knurled nuts EN 590 are resistant to solvents, oils, grease and other chemical agents.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black, matte finish

Tapped insert
Brass


RoHS

Technical drawing

3D
Hide technical drawing
EN 590 Technopolymer Plastic Knurled Nuts, with Brass Tapped Through or Tapped Blind Bore Insert sketch

Part Options / Table

Type

DWith tapped through bore
EWith tapped blind bore
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Type D
d3
Type E
d4hkt1
min.
t2
0.79-8 x 3210 x 320.450.630.390.24-
1.02-10 x 321/4 x 200.630.750.430.31-
1.26-1/4 x 205/16 x 180.670.870.510.39-
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Type D
d3
Type E
d4hkt1
min.
t2
0.47---M 3M 4M 50.370.450.300.24-
0.63M 4M 5-M 3M 4M 50.430.510.310.240.39
0.79M 6--M 5M 6-0.450.630.390.240.47
0.98M 6M 8-M 5M 6-0.630.750.430.240.55
1.26M 6M 8M 10M 8--0.670.870.510.390.63
1.57M 10--M 8M 10-0.751.060.550.510.79
1.97M 10--M 10--0.871.120.590.510.79

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2 (Type D)
Thread d3 (Type E)

Inch


Metric


Type


Selected Part

Total US Dollars (net)
$1.72
In Stock: 296
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$1.72
10249$1.66
250499$1.57
≥ 500$1.41
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.