EN 604 Adjustable Levers Technopolymer Plastic, Tapped Type, with Steel Components, Ergostyle®

Photo

EN 604 Technopolymer Plastic Adjustable Levers, Tapped Type, with Steel Components, Ergostyle® Color: SG - Black-gray, RAL 7021, matte finish
ELESA original design
code: ERZ.
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

Adjustable levers EN 604 like all the products of the Ergostyle® product family are renowned for their good style and also their ergonomical shape. The gently arched handle with a reinforced end of the lever gives the operator a good grip.

Pulling the lever upwards disengages the serrations, allowing it to be swiveled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.

Specification

Lever body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black-gray, RAL 7021, matte finishSGSG

Serrated inlay
Zinc die-cast


Tapped insert / retaining screw
Steel, blackened finish


RoHS

On request

Lever body
Orange, RAL 2004, matte finishOROR

Technical drawing

3D
Hide technical drawing
EN 604 Technopolymer Plastic Adjustable Levers, Tapped Type, with Steel Components, Ergostyle® sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
l1d1d3d4h1h2h3h4
Stroke
t
min.
1.7310 x 321/4 x 200.390.610.960.141.200.140.31
2.481/4 x 205/16 x 180.530.751.220.141.520.160.39
3.075/16 x 183/8 x 160.630.911.420.141.830.160.55
3.743/8 x 161/2 x 130.751.041.690.202.220.160.67
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1d3d4h1h2h3h4
Stroke
t
min.
1.73M 4M 5M 60.390.610.960.141.200.140.31
2.48M 6M 8-0.530.751.220.141.520.160.39
3.07M 8M 10-0.630.911.420.141.830.160.55
3.74M 10M 12-0.751.041.690.202.220.160.67

Build & Price

3D Product Configurator
Lever length l1
Thread d1

Inch


Metric


Color
SG

Selected Part

Total US Dollars (net)
$6.39
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
119$6.39
20499$6.16
500999$5.81
≥ 1000$5.23
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.035 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.