EN 604.2 Safety Adjustable Levers Technopolymer Plastic, Tapped Type, with Steel Components, Ergostyle®

Photo

EN 604.2 Technopolymer Plastic Safety Adjustable Levers, Tapped Type, with Steel Components, Ergostyle®
ELESA original design
code: ERS.
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

Safety adjustable levers EN 604.2 like all the products of the Ergostyle® product family are renowned for their good style and also their ergonomical shape. The gently arched handle with a reinforced end of the lever gives the operator a good grip.

These safety adjustable levers are used where the inadvertent loosening or readjustment can result in accidents.

If not operated, the lever is not linked to the tapped insert, i.e. the adjustable lever turns freely.

As soon as the lever hub is pushed down, both serrations will engage, allowing the fixture to be released or clamped.

After "releasing", the connection disengages through spring tension.

Specification

Lever body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black-gray, RAL 7021, matte finishSGSG

Tapped insert / retaining screw
Steel, blackened finish


RoHS

Technical drawing

3D
Hide technical drawing
EN 604.2 Technopolymer Plastic Safety Adjustable Levers, Tapped Type, with Steel Components, Ergostyle® sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
l1d1d2d3h1h2h3h4
Stroke
t
min.
1.731/4 x 200.470.611.140.351.420.140.39
2.485/16 x 180.590.751.460.471.890.160.51
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1d2d3h1h2h3h4
Stroke
t
min.
1.73M 4M 5M 60.470.611.140.351.420.140.39
2.48M 6M 8-0.590.751.460.471.890.160.51

Build & Price

3D Product Configurator
Lever length l1
Thread d1

Inch


Metric


Color
SG

Selected Part

Total US Dollars (net)
$7.89
In Stock: 48
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
119$7.89
20499$7.61
500999$7.18
≥ 1000$6.46
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.080 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.