EN 625 Cabinet U-Handles Technopolymer Plastic, with Tapped Inserts

Photo

EN 625 Technopolymer Plastic Cabinet U-Handles, with Tapped Inserts Color: BL - Blue, RAL 5024, shiny finish
ELESA original design
code: M.843
Color: BL - Blue, RAL 5024, shiny finish
EN 625 Technopolymer Plastic Cabinet U-Handles, with Tapped Inserts Color: BL - Blue, RAL 5024, shiny finish EN 625 Technopolymer Plastic Cabinet U-Handles, with Tapped Inserts Color: GB - Yellow, RAL 1021, shiny finish EN 625 Technopolymer Plastic Cabinet U-Handles, with Tapped Inserts Color: GN - Green, RAL 6017, shiny finish EN 625 Technopolymer Plastic Cabinet U-Handles, with Tapped Inserts Color: GR - Gray, RAL 7040, shiny finish EN 625 Technopolymer Plastic Cabinet U-Handles, with Tapped Inserts Color: OR - Orange, RAL 2004, shiny finish EN 625 Technopolymer Plastic Cabinet U-Handles, with Tapped Inserts Color: RT - Red, RAL 3000, shiny finish EN 625 Technopolymer Plastic Cabinet U-Handles, with Tapped Inserts Color: SW - Black, RAL 9005, shiny finish EN 625 Technopolymer Plastic Cabinet U-Handles, with Tapped Inserts Color: WS - White, RAL 9002, shiny finish

Product description

Information

Cabinet U-handles EN 625 have an ergonomic design and aesthetically appealing shiny finish.

Specification

Body
Plastic
Technopolymer (Polyamide PA)
Temperature resistant up to 248 °F (120 °C)


Color
Black, RAL 9005, shiny finishSWSW


Tapped inserts
Standard: Brass
White version (WS): Stainless steel


RoHS

On request

Various inch and metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
EN 625 Technopolymer Plastic Cabinet U-Handles, with Tapped Inserts sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Length ldabht
min.
3.39* ±0.021/4 x 200.671.021.830.47
4.61* ±0.025/16 x 180.791.182.090.51
7.05* ±0.045/16 x 180.791.182.440.51
* Inch sizes are only available in color SW
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length ldabht
min.
3.39 ±0.02M 60.671.021.830.47
4.61 ±0.02M 80.791.182.090.51
7.05 ±0.04M 80.791.182.440.51
11.81 ±0.04M 80.871.262.520.51

Build & Price

3D Product Configurator
Length l
Thread d

Inch


Metric


Color
BL
GB
GN
GR
OR
RT
SW
WS

Selected Part

Total US Dollars (net)
$14.23
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$14.23
10249$13.71
250499$12.94
≥ 500$11.64
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.200 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.