Part Options / Table
Type
J | Without symbol |
L | With fill symbol |
M** | With drain symbol |
Identification no.
1 | Without vent hole |
2 | With vent hole |
Show / Hide columns
Metric
s | d1
Pipe thread | l1 | l2 |
|
|
|
|
0.67 | G 1/4 | 0.39 | 0.63 |
0.87 | G 1/4 | 0.39 | 0.67 |
0.87 | G 3/8 | 0.43 | 0.71 |
1.02 | G 1/2 | 0.47 | 0.75 |
1.26 | G 3/4 | 0.47 | 0.79 |
1.50 | G 1 | 0.51* | 0.87 |
Filter combination produces no result.
*l1 = 18 mm for item TO-38-G1-L-2
**Only available with vent hole
Build & Price
3D Product Configurator
Selected Part
Total US Dollars (net)
$1.13
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
Min | Max | Price |
1 | 49 | $1.13 |
50 | 99 | $1.04 |
100 | 249 | $0.95 |
≥ 250 | | $0.85 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
CAD Download
CAD data
Other Data Formats
CAD Download Tutorial
About CAD Downloads