EN 952.1 Mounting Adaptors Steel, for Digital Position Indicators

Photo

EN 952.1 Steel Mounting Adaptors, for Digital Position Indicators
ELESA original design
code: RB51/RB52

Product description

Information

Mounting adaptors EN 952.1 are used to adapt position indicators to accept different smaller spindle diameters.

Adaptors are supplied with a set screw.

Specification

Body
Steel, blackened finish


Socket set screw DIN 916
Stainless steel
With internal hexagon and serrated point


RoHS

Technical drawing

3D
Hide technical drawing
EN 952.1 Steel Mounting Adaptors, for Digital Position Indicators sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1f7d2H7
Bore
l1d3l2For digital position indicators
0.394B 6B 8-----0.790.130.10EN 955 / EN 955.2
0.551B 6B 8B 10B 12---0.790.170.14EN 954 / EN 954.2 / EN 9054
0.787B 6B 8B 10B 12B 14B 15B 160.790.220.18EN 953 / EN 953.2 / EN 9053 / EN 9153

Build & Price

3D Product Configurator
Outside diameter d1
Bore d2
Length l1

Selected Part

Total US Dollars (net)
$5.47
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$5.47
5099$5.02
100249$4.56
≥ 250$4.10
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.019 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 952.1-10-B6-20EN 952.1-10-B8-20EN 952.1-14-B6-20EN 952.1-14-B8-20EN 952.1-14-B10-20EN 952.1-14-B12-20EN 952.1-20-B6-20EN 952.1-20-B8-20EN 952.1-20-B10-20EN 952.1-20-B12-20EN 952.1-20-B14-20EN 952.1-20-B15-20EN 952.1-20-B16-20

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.