GN 101 Adjustable Levers Zinc Die-Cast, Tapped Type, with Steel Components

Photo

GN 101 Zinc Die-Cast Adjustable Levers, Tapped Type, with Steel Components Color: OS - Orange, RAL 2004, textured finish
Color: OS - Orange, RAL 2004, textured finish
GN 101 Zinc Die-Cast Adjustable Levers, Tapped Type, with Steel Components Color: OS - Orange, RAL 2004, textured finish GN 101 Zinc Die-Cast Adjustable Levers, Tapped Type, with Steel Components Color: SW - Black, RAL 9005, textured finish

Product description

Information

GN 101 adjustable levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations that can easily be disengaged.

Pulling the lever upwards disengages the serrations, allowing it to be swiveled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.

Specification

Lever body
Zinc die-cast


Powder coated
Black, RAL 9005, textured finishSWSW
Orange, RAL 2004, textured finishOSOS


Tapped insert / retaining screw
Steel, blackened finish


RoHS

On request

Special colors and threads

Technical drawing

3D
Hide technical drawing
GN 101 Zinc Die-Cast Adjustable Levers, Tapped Type, with Steel Components sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3h1h2h3h4
Stroke
l2t
min.
0.5510 x 3210 x 241/4 x 200.390.980.181.380.141.770.35
0.711/4 x 205/16 x 18-0.531.220.261.770.162.440.43
0.875/16 x 183/8 x 16-0.631.420.312.050.162.910.55
0.983/8 x 161/2 x 13-0.751.690.432.480.163.500.67
1.181/2 x 135/8 x 11-0.911.990.472.990.204.250.87
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3h1h2h3h4
Stroke
l2t
min.
0.55M 5M 60.390.980.181.380.141.770.35
0.71M 6M 80.531.220.261.770.162.440.43
0.87M 8M 100.631.420.312.050.162.910.55
0.98M 10M 120.751.690.432.480.163.500.67
1.18M 12M 160.911.990.472.990.204.250.87

Build & Price

3D Product Configurator
Diameter d1
Thread d2

Inch


Metric


Color
OS
SW

Selected Part

Total US Dollars (net)
$4.37
In Stock: 1904
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$4.37
250499$4.01
500999$3.65
≥ 1000$3.28
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.075 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.