GN 138 Hinges Zinc Die-Cast, with Threaded Blind Bores

Photo

GN 138 Zinc Die-Cast Hinges, with Threaded Blind Bores Color: SR - Silver, RAL 9006, textured finish
Color: SR - Silver, RAL 9006, textured finish
GN 138 Zinc Die-Cast Hinges, with Threaded Blind Bores Color: SR - Silver, RAL 9006, textured finish GN 138 Zinc Die-Cast Hinges, with Threaded Blind Bores Color: SW - Black, RAL 9005, textured finish

Product description

Information

Hinges GN 138 with elegant design are suitable for use in manufacturing plants and on machinery where a well-designed and stylish appearance is important.

The concealed and tamper-proof mounting from the back highlights and enhances the special appearance of the hinge.

The bore spacings of the mounting holes m1 and m2 of the short version correspond to the hinges commonly used on the market and can therefore replace them.

Specification

Hinge wing
Zinc die-castZD
Powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR


Pin
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 138 Zinc Die-Cast Hinges, with Threaded Blind Bores sketch

Part Options / Table

Type

AMounting from the back
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2
Short

Long
d1d2h1h2l3l4l5l6m1m2m3t
1.571.652.56M 50.200.590.351.342.130.470.710.980.980.890.24
1.972.053.15M 60.240.770.451.542.520.630.831.181.181.080.31
2.362.443.74M 60.310.930.531.853.030.790.941.421.421.300.35
3.153.234.92M 80.391.140.672.524.090.941.261.971.971.770.47

Build & Price

3D Product Configurator
Material

Width l1
Length l2 (Short)
Length l2 (Long)
Type

Color
SR
SW

Selected Part

Total US Dollars (net)
$11.18
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$11.18
1024$10.25
2549$9.32
≥ 50$8.39
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.154 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.