GN 164 Scale Rings Steel, Plain Finish, without Scale

Photo

GN 164 Steel Scale Rings, Plain Finish, without Scale

Product description

Information

The non wearing friction ring guarantees that the scale ring revolves in unison with the shaft.

This low cost solution is achieved, because no other connecting members are required.

These scale rings are available with or without scale, matte chrome plated with numbers and markings in black.

Also these scale rings can be supplied with any type of graduation.

Regarding design, numbering position and numbering sequence of the scale please see the layout for scale rings on the order form "How to Order Graduations".

Prices for scale graduations upon request!

Specification

Body
Steel

  • Knurl milled
  • Scale ring body d1 fine turned
  • Plain finish (standard version)

Clamp ring
Rubber


Friction ring
Polyamide


RoHS

On request

Special graduations, see "How to Order Graduations"

Technical drawing

3D
Hide technical drawing
GN 164 Steel Scale Rings, Plain Finish, without Scale sketch

Part Options / Table

Bore code

BWithout friction ring
RWith friction ring
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 ±0.0008d2 H7
Bore
d3d4 -0.0008 / -0.0019d5
1.18110.4720.5511.250.47240.550.41
1.57480.5510.6301.630.55120.630.49
1.96850.6300.7092.040.62990.710.57
2.36220.7090.7872.420.70870.790.65

Build & Price

3D Product Configurator
Outside diameter d1
Bore code


Bore d2

Selected Part

Total US Dollars (net)
$20.50
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$20.50
2549$18.79
5099$17.09
≥ 100$15.38
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.220 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 164-30-B12GN 164-30-R12GN 164-30-B14GN 164-30-R14GN 164-40-B14GN 164-40-R14GN 164-40-B16GN 164-40-R16GN 164-50-B16GN 164-50-R16GN 164-50-B18GN 164-50-R18GN 164-60-B18GN 164-60-R18GN 164-60-B20GN 164-60-R20

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.