GN 172.1 Press-Fit Guide Bushings Steel, with Flange, with Conical Bore, for GN 817.5 Indexing Plungers

Photo

GN 172.1 Steel Press-Fit Guide Bushings, with Flange, with Conical Bore, for GN 817.5 Indexing Plungers

Product description

Information

Press-fit guide bushings GN 172.1 with conical bore are used with GN 771.2 tapered locating pins or, as a latch bore for GN 817.5 indexing plungers with conical pin.

Specification

Steel, hardened to HRC 62 ±2


RoHS

Technical drawing

3D
Hide technical drawing
GN 172.1 Steel Press-Fit Guide Bushings, with Flange, with Conical Bore, for GN 817.5 Indexing Plungers sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 -0.001d3d4
Diameter of counterbore
Length l
0.240.3940.490.530.31
0.310.4720.590.630.39
0.390.5910.750.810.47

Build & Price

3D Product Configurator
Bore d1
Diameter d2

Selected Part

Total US Dollars (net)
$15.44
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$15.44
2549$14.16
5099$12.87
≥ 100$11.58
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.