GN 2278 Bull's Eye Spirit Levels Aluminum, for Insertion into Bore Holes

Photo

GN 2278 Aluminum Bull's Eye Spirit Levels, for Insertion into Bore Holes Material / Finish: ALS - Anodized finish, black
Material / Finish: ALS - Anodized finish, black
GN 2278 Aluminum Bull's Eye Spirit Levels, for Insertion into Bore Holes Material / Finish: ALS - Anodized finish, black GN 2278 Aluminum Bull's Eye Spirit Levels, for Insertion into Bore Holes Material / Finish: ALN - Anodized finish, natural color

Product description

Information

Bull’s eye spirit levels GN 2278 are used to check the horizontal position of jigs, machines, devices, appliances and instruments.

The housing is grooved at its lower diameter d3, making it easier to install into the mating bore hole, e.g. by gluing.

The spirit levels are aligned in relation to the reference or contact surface, so that the bubble is located inside the marking ring once the horizontal position of the contact surface is reached.

Specification

Housing
Aluminum
Anodized finish, natural colorALNALN
Anodized finish, blackALSALS


Spirit level element
Glass plastic body


Filling
Colorless-transparentK


Casting compound
Mineral-based


RoHS

On request

Green transparent filling
Other sensitivities
Housing in brass or stainless steel

Technical drawing

3D
Hide technical drawing
GN 2278 Aluminum Bull's Eye Spirit Levels, for Insertion into Bore Holes sketch

Part Options / Table

Sensitivity

30Angular minutes, bubble moves by 2 mm
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3 -0.008h1h2
0.790.470.7090.390.31
0.980.550.7870.470.35
1.180.791.1020.510.39

Build & Price

3D Product Configurator
Material / Finish
ALN
ALS
Diameter d1
Filling

Sensitivity

Selected Part

Total US Dollars (net)
$14.73
In Stock: 19
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$14.73
5099$13.50
100249$12.28
≥ 250$11.05
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.