GN 2279 Bull's Eye Spirit Levels Aluminum, for Surface Mounting

Photo

GN 2279 Aluminum Bull's Eye Spirit Levels, for Surface Mounting Material / Finish: ALN - Anodized finish, natural color
Material / Finish: ALN - Anodized finish, natural color
GN 2279 Aluminum Bull's Eye Spirit Levels, for Surface Mounting Material / Finish: ALN - Anodized finish, natural color GN 2279 Aluminum Bull's Eye Spirit Levels, for Surface Mounting Material / Finish: ALS - Anodized finish, black

Product description

Information

Bull's eye spirit levels GN 2279 are used to check the horizontal position of jigs, machines, devices, appliances and instruments.

Type A is suggested if the spirit level is to be used as a tool, e.g. at different measuring points.

The spirit levels are aligned in relation to the reference surface so that the bubble is centrally located inside the marking ring when the horizontal position of the contact surface is achieved.

Specification

Housing
Aluminum
Anodized finish, natural colorALNALN
Anodized finish, blackALSALS


Spirit level element
Glass plastic body
Filling
Colorless-transparentK


Casting compound
Mineral-based


RoHS

On request

Green transparent filling
Other sensitivities
Housing in brass or stainless steel

Technical drawing

3D
Hide technical drawing
GN 2279 Aluminum Bull's Eye Spirit Levels, for Surface Mounting sketch

Part Options / Table

Sensitivity

30Angular minutes, bubble moves by 2 mm

Type

AWith smooth reference surface
BWith threaded stud for mounting
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3h1h2h3
0.550.39M 40.370.300.20
0.790.55M 50.510.510.24
1.180.83M 60.590.590.30

Build & Price

3D Product Configurator
Material / Finish
ALN
ALS
Diameter d1
Filling

Sensitivity

Type


Selected Part

Total US Dollars (net)
$13.13
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$13.13
5099$12.03
100249$10.94
≥ 250$9.85
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.