GN 321.6 Solid Disk Safety Clutch Handwheels Aluminum, with Needle Bearing

Photo

GN 321.6 Aluminum Solid Disk Safety Clutch Handwheels, with Needle Bearing Type: D - With revolving handle
Type: D - With revolving handle
GN 321.6 Aluminum Solid Disk Safety Clutch Handwheels, with Needle Bearing Type: D - With revolving handle GN 321.6 Aluminum Solid Disk Safety Clutch Handwheels, with Needle Bearing Type: A - Without handle

Product description

Information

The polished wheel rim, light gray cover cap, and black plastic coated wheel body give these handwheels a very attractive appearance.
The cover cap protects the bearing from dust, while acting as a shield for the mounting components.

The wheel hub has an internal groove to keep the cover cap in place. The cap is pushed into position by hand and can be removed by prying at the relief point with a screwdriver.
Needle bearings are greased during assembly with ample grease for permanent lubrication.

No mounting hole in rim for handwheel without handle. Handle shipped loose; mounting of handle is required.

Specification

Aluminum
Rim turned and highly polished on all sides


Wheel body

  • Unmachined
  • Powder coated
    Black, matte textured finish

Needle bearing clutch

  • Steel, hardened
  • Glide surfaces honed

Cover cap
Plastic, light gray


Revolving handle GN 598
Steel

  • Powder coated
    Black, textured finish
  • Threaded spindle
    Steel, zinc plated, blue passivated finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 321.6 Aluminum Solid Disk Safety Clutch Handwheels, with Needle Bearing sketch

Part Options / Table

Type

AWithout handle
DWith revolving handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 H7
Bore with keyway
d3d4d5d6
max.
bhl1l2l3rØ
Handle
5.51K 12K 14K 160.941.651.570.910.650.281.772.282.662.400.91
6.30K 12K 14K 160.941.651.570.910.710.281.772.283.252.801.02

Build & Price

3D Product Configurator
Handwheel diameter d1
Bore d2
Type


Application Notes

The relevant health and safety at work provisions state that handwheels must be attached to spindles such that they are not turned along together with the machine drive assembly. Safety clutch handwheels meet this requirement:

  • If not in operation, the wheel is disengaged. Shifting it in axial direction (pushing or pulling) will intermesh two serrated bushings, engaging the wheel with the shaft.

  • After releasing, the wheel will disengage again automatically.

A number of user notices for various design types are listed below. These notices are non-binding and given without liability. They do not constitute a warranty of proper function. The user must in any case determine whether the safety clutch handwheels are suitable for the intended purpose and use.

These safety clutch handwheels are an advance development of the Safety Clutch Assemblies GN 000.5 (with needle bearing).
The coupling elements have been specially developed for this type of handwheel and are therefore not intended for general use. Also, they are only intended for the “pulling” mode of engagement.

The user notices listed under the application notes of GN 000.4 and 000.5 also apply here. Owing to their type of construction, especially the cap, these handwheels are largely protected from dirt.

Selected Part

Total US Dollars (net)
$223.51
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$223.51
1024$204.89
2549$186.26
≥ 50$167.63
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.587 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 321.6-140-K12-AGN 321.6-140-K12-DGN 321.6-140-K14-AGN 321.6-140-K14-DGN 321.6-140-K16-AGN 321.6-140-K16-DGN 321.6-160-K12-AGN 321.6-160-K12-DGN 321.6-160-K14-AGN 321.6-160-K14-DGN 321.6-160-K16-AGN 321.6-160-K16-D

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.