GN 322.7 Two Spoked Handwheels Aluminum, with Safety Retractable Handle

Photo

GN 322.7 Aluminum Two Spoked Handwheels, with Safety Retractable Handle

Product description

Information

Two spoked handwheels GN 322.7 with locking retractable handle are suitable for applications where the handle must not remain in the operating position.

In order to bring the handle into the operating position, it has to be pulled upward 90° towards the rim to a stop against a torsion spring, and then it is pushed against spring pressure into its hold position.

By maintaining the forward thrust on the handle, the handwheel can easily be rotated.
When releasing the handle, the spring automatically returns it back to the retracted position.

Specification

Aluminum

  • Contact face of hub machined
  • Rim turned and highly polished on all sides

Wheel body
Unmachined, matte shot-blasted finish


Radial and axial runout of the rim < 0.4 mm

Stepped safety retractable handle GN 798.7
Plastic
Technopolymer

  • Black, matte finish
  • Retractable mechanism
    Steel, blackened finish

RoHS

On request

Other modifications such as special inch and metric bores, keyways, set screw holes, cross holes, etc.

Technical drawing

3D
Hide technical drawing
GN 322.7 Aluminum Two Spoked Handwheels, with Safety Retractable Handle sketch

Part Options / Table

Bore code

BWithout keyway

Type

RWith revolving retractable handle
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2 0.001
Bore
d3bcl1l2l3rØ
Handle
4.921/2--1.220.960.300.711.732.421.970.87
5.515/8--1.420.960.280.751.793.012.260.94
6.301/25/8-1.420.980.300.791.853.012.660.94
7.875/83/4-1.650.980.330.942.073.413.310.98
9.841/23/47/81.891.040.511.102.403.414.370.98
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 0.001
Bore
d3bcl1l2l3rØ
Handle
4.9212-1.220.960.300.711.732.421.970.87
5.5114-1.420.960.280.751.793.012.260.94
6.3014161.420.980.300.791.853.012.660.94
7.8718201.650.980.330.942.073.413.310.98
9.8422-1.891.040.511.102.403.414.370.98

Build & Price

3D Product Configurator
Handwheel diameter d1
Bore code

Bore diameter d2

Inch


Metric


Type

GN 110 Cross Holes (Special Order) - Metric

GN 110 Zeichnung
Show / Hide columns
d1 / sd1 / sd2 H11d3
Thread
Length l
Standard version
Length l
Handwheels DIN 950 / GN 949 up
to Ø 250 mm
672.5M 34.5-
893M 55.54.5
10113M 55.54.5
12134M 66.55.5
14154M 66.55.5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

GN 110 Cross Holes (Special Order) - Inch

GN 110 Zeichnung
Show / Hide columns
d1 / sd2 +0.003/-0.001d3
Thread
Length l
1/43/326x320.188
5/161/810x320.2
3/81/810x320.2
1/25/321/4x200.25
9/165/321/4x200.25
5/83/161/4x200.312
11/163/161/4x200.312
3/43/161/4x200.312
13/161/41/4x200.375
11/45/16x180.375
1 1/161/45/16x180.375
1 1/181/45/16x180.375
1 1/141/45/16x180.375

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

Selected Part

Total US Dollars (net)
$94.04
In Stock: 17
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$94.04
5099$86.20
100249$78.37
≥ 250$70.53
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.966 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.