GN 333.1 Tubular Handles Aluminum, with Straight Handle Legs

Photo

GN 333.1 Aluminum Tubular Handles, with Straight Handle Legs Type: A - Mounting from the back (tapped blind hole)
Finish: EL - Anodized finish, natural color
Type: A - Mounting from the back (tapped blind hole)
Finish: EL - Anodized finish, natural color
GN 333.1 Aluminum Tubular Handles, with Straight Handle Legs Type: A - Mounting from the back (tapped blind hole)
Finish: EL - Anodized finish, natural color GN 333.1 Aluminum Tubular Handles, with Straight Handle Legs Type: A - Mounting from the back (tapped blind hole)
Finish: ES - Anodized finish, natural color GN 333.1 Aluminum Tubular Handles, with Straight Handle Legs Type: A - Mounting from the back (tapped blind hole)
Finish: SW - Black, RAL 9005, textured finish GN 333.1 Aluminum Tubular Handles, with Straight Handle Legs Type: B - Mounting from the operator's side (only for d<sub>1</sub> = 28 mm)
Finish: EL - Anodized finish, natural color GN 333.1 Aluminum Tubular Handles, with Straight Handle Legs Type: B - Mounting from the operator's side (only for d<sub>1</sub> = 28 mm)
Finish: ES - Anodized finish, natural color GN 333.1 Aluminum Tubular Handles, with Straight Handle Legs Type: B - Mounting from the operator's side (only for d<sub>1</sub> = 28 mm)
Finish: SW - Black, RAL 9005, textured finish
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

The handle tube of the tubular handles GN 333.1 can be screwed to the handle bases without further machining or processing, allowing special lengths to be realised easily.

Further handle legs can be added for very long tubular handles. Individual handle legs for tubular handles Ø 28 (type A) are available under GN 333.9.

For type B, socket button head screws, hex nuts and washers are included.

Specification

Tube
Aluminum (wall thickness 1.5 mm)


Handle legs
Zinc die-cast, powder coated


Tube / handle legs
Powder coated
Black, RAL 9005, textured finishSWSW


Tube
Anodized finish, natural colorELEL

Handle legs
Black, RAL 9005, textured finish


Tube
Anodized finish, natural colorESES

Handle legs
Silver RAL 9006, textured finish


Covers
Plastic, light gray


Type B

  • Socket button head screws ISO 7380-M6-20
  • Hex nuts ISO 4032-M6
  • Washers DIN 125

Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 333.1 Aluminum Tubular Handles, with Straight Handle Legs sketch

Part Options / Table

Type

AMounting from the back (tapped blind hole)
BMounting from the operator's side (only for d1 = 28 mm)
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1l1 ±0.01d2d3b1b2h1h2h3l2
max.
l3t
min.
0.797.008.0010.0012.0016.00-1/4 x 20-0.940.471.972.60---0.59
1.108.0010.0012.0016.0020.0024.005/16 x 18-0.980.981.972.60---0.59
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1 ±0.01d2d3b1b2h1h2h3l2
max.
l3t
min.
0.797.097.879.8411.8113.7815.75-M 6-0.940.471.652.13---0.47
1.107.879.8411.8113.7815.7519.6923.62M 8M 60.980.551.972.600.280.240.510.59
1.187.8711.8113.7815.7519.6923.6239.37M 8-1.060.672.012.68---0.59

Build & Price

3D Product Configurator
Handle diameter d1
Length l1
Type


Finish
EL
ES
SW

Selected Part

Total US Dollars (net)
$24.42
In Stock: 9
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$24.42
100249$22.39
250499$20.35
≥ 500$18.32
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.440 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.