GN 342.2 Vibration Damping Leveling Feet Steel, Threaded Stud Type

Photo

GN 342.2 Steel Vibration Damping Leveling Feet, Threaded Stud Type

Product description

Information

The load capacity of leveling feet GN 342.2 specified in the table is a recommendation of the permanent static load up to which the damping pad should be used.

This static load corresponds to a surface pressure of 0.4 N/mm2, at which the material achieves its optimal dynamic damping ability. This also takes into account that there is an additional load of up to a pressure of 0.6 N/mm2 in the event of a dynamic load.

These leveling feet cannot be disassembled.

Specification

Base / threaded stud
Steel

  • Property class 5.8
  • Zinc plated, blue passivated finish

Vibration damping pad
Elastomer (PUR)

  • Sylomer SR 450-12
  • Non-skid, glued
  • Gray
  • Oil resistant
  • Operating range from
    -22 °F to +158 °F (-30 °C to +70 °C)

Hex nut ISO 4032
Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 342.2 Steel Vibration Damping Leveling Feet, Threaded Stud Type sketch

Part Options / Table

Type

SVWith damping pad
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1d3l2l3l4
Compression
in N/mm²
0



0.4
\0.6A/FDamping pad area in mm²Load  at compression
of 0.4 N/mm²
(See information)
1.26M 101.973.151.181.140.435.503.802.700.5970762.95 lbf (280 N)
1.57M 122.483.941.501.180.376.004.303.300.671134101 lbf (450 N)
1.97M 122.483.941.891.200.356.504.903.900.671809162 lbf (720 N)
2.36M 163.154.922.281.480.397.005.504.400.942641236 lbf (1050 N)

Build & Price

3D Product Configurator
Base diameter d1
Thread d2
Stud length l1
Type

Vibration Damping Performance Chart

Sketch GN 342.1

When using GN 342.2 vibration damping leveling feet the following differentiation in vibration damping is made:

Active vibrations:
These vibrations originate from a device (a machine) and should be kept away from the equipment (table, frame).

Passive vibrations:
These vibrations originate from equipment and should be kept away from a device (a machine).

The efficiency of vibration damping depends on the frequency of the vibration to be damped (interference frequency) as well as on the natural frequency (resonance frequency) of the damping pad.

A vibration damping effect is only achieved when the interference frequency is greater than √2-times the resonance frequency of the damping pad. The greater the difference [∆] between the two, the better the damping effect.

The resonance frequency of the damping pad depends on the type (composition, density) of the material, the cross section and the static load.

The performance chart on the left shows all the required data of the standard material (SR 450-12) of the damping pad. Damping pads with other damping properties are available on request.

Example

Sketch GN 342.1 example

Static load per leveling foot: 400 N

Compression for leveling foot d1 = 32 mm

400 N / 707 mm² = 0,57 N/mm²

Compression for leveling foot d1 = 40 mm

400 N / 1134 mm² = 0,34 N/mm²

The leveling foot with d1= 40 mm should be preferred, at which the compression is closer to 0.4 N/mm².

The above chart shows:
Resonance frequency at compression of 0.34 N/mm² : 17.5 Hz

The lower chart shows:
Degree of insulation at 66 Hz interference frequency (P1): 92 %
Degree of insulation at 98 Hz interference frequency (P2): 97 %

At ≈ 200 Hz interference frequency the degree of insulation is at 100%.

Selected Part

Total US Dollars (net)
$18.16
In Stock: 1
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$18.16
5099$16.64
100249$15.13
≥ 250$13.62
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.235 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 342.2-32-M10-50-SVGN 342.2-32-M10-80-SVGN 342.2-40-M12-63-SVGN 342.2-40-M12-100-SVGN 342.2-50-M12-63-SVGN 342.2-50-M12-100-SVGN 342.2-60-M16-80-SVGN 342.2-60-M16-125-SV

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.