GN 355 Leveling Elements Stainless Steel

Photo

GN 355 Stainless Steel Leveling Elements
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 355 leveling elements are used for leveling and adjustment in machines and systems.

They consist of a leveling screw, a socket cap screw, a flat washer and a spherical washer. After making the adjustment using the GN 355.1 assembly tool, the screw is tightened firmly, causing the leveling screw and the DIN 6319 spherical washer underneath to spread, and thus be secured against twisting in the tapped hole.

The values for w and x as well as the static loads given in the table are to be considered reference values, which may differ depending on the conditions of the specific application. In general, they do not constitute a warranty of condition; the user must determine whether the product is suitable for any particular intended purpose.

Specification

Leveling element body
Stainless steelNI AISI 303


Socket cap screw DIN 912
Stainess steel A2-70


Washer DIN 433
Stainless steel AISI 304


Spherical washer DIN 6319-C
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 355 Stainless Steel Leveling Elements sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Thread
d2d3
Thread
d4d5h1h2h3sA/F
in mm
tw
max.
x
min.
Static loadPart number
assembly tool
M 12 x 10.18M 40.470.360.750.430.360.0830.120.310.31989 lbf (4.4 kN)355.1-12
M 18 x 10.28M 60.670.501.060.400.590.0850.120.510.472248 lbf (10 kN)355.1-18
M 24 x 1.50.35M 80.940.771.220.440.740.1680.240.630.636070 lbf (27 kN)355.1-24
M 30 x 1.50.51M 121.181.011.280.800.770.16100.240.670.798992 lbf (40 kN)355.1-30
M 36 x 1.50.71M 161.421.241.800.620.950.16140.240.750.9415737 lbf (70 kN)355.1-36

Build & Price

3D Product Configurator
Thread d1
Diameter d2
Material

Selected Part

Total US Dollars (net)
$25.79
In Stock: 18
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$25.79
1024$23.64
2549$21.50
≥ 50$19.35
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.024 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 355-M12x1-4,5-NIGN 355-M18x1-7-NIGN 355-M24x1,5-9-NIGN 355-M30x1,5-13-NIGN 355-M36x1,5-18-NI

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.