GN 37.1 Base Plates Steel, with Mounting Hole

Photo

GN 37.1 Steel Base Plates, with Mounting Hole Type: A - Without rubber pad
Type: A - Without rubber pad
GN 37.1 Steel Base Plates, with Mounting Hole Type: A - Without rubber pad GN 37.1 Steel Base Plates, with Mounting Hole Type: B - With rubber pad GN 37.1 Steel Base Plates, with Mounting Hole Type: C - With O-ring

Product description

Information

Base plates GN 37.1 are characterized by their solid construction and large variety. They are used especially on heavy application and large machines. The through hole allows the machine feet to be attached centrally to the ground, making them ideal for compressive and tensile loads.

The base plates are suitable for use with customized adjustment or compensation studs that have the spherically shaped absorption radius “r” at the contact point. Alternatively used DIN screws or threaded studs with chamfer or pointed tip reduce the load capacity due to the lack of full-surface contact.

Type B with rubber pad prevents lateral slipping, protects delicate surfaces and dampens vibrations and shocks. With type C, the mounting hole is sealed by an O-ring in the base plate on the ground. When used in conjunction with a collecting tray, it prevents for example the leakage of lubricants to reach the underlying surface.

Specification

Base
Steel
Powder coated
Black, RAL 9005, textured finish


Rubber pad inlay
Black, NBR
85 ±5 Shore A


O-ring inlay
Black, NBR
≈ 70 Shore A


RoHS

On request

Zinc plated, blue passivated finish
Other color finishes (powder coating)
Other geometries at the contact point

Technical drawing

3D
Hide technical drawing
GN 37.1 Steel Base Plates, with Mounting Hole sketch

Part Options / Table

Type

AWithout rubber pad
BWith rubber pad
CWith O-ring
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1rd2d3l1l2sStatic load
Type A / C

Type B
3.15R201.000.430.590.180.1217985 lbf (80 kN)4496 lbf (20 kN)
3.94R201.000.510.690.180.1617985 lbf (80 kN)6744 lbf (30 kN)
4.92R251.260.630.830.230.2029225 lbf (130 kN)11240 lbf (50 kN)
6.30R301.520.811.060.280.2440466 lbf (180 kN)15737 lbf (70 kN)
7.87R351.771.001.300.310.3151706 lbf (230 kN)24729 lbf (110 kN)

Build & Price

3D Product Configurator
Base diameter d1
Radius r
Type



Selected Part

Total US Dollars (net)
$15.38
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$15.38
5099$14.10
100249$12.82
≥ 250$11.54
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.588 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.