GN 414.1 Safety Lock Indexing Plungers Steel, with Push Button Click-Type Lock

Photo

GN 414.1 Steel Safety Lock Indexing Plungers, with Push Button Click-Type Lock Material: ST - Steel
Type: A - Without lock nut
Material: ST - Steel
Type: A - Without lock nut
GN 414.1 Steel Safety Lock Indexing Plungers, with Push Button Click-Type Lock Material: ST - Steel
Type: A - Without lock nut GN 414.1 Steel Safety Lock Indexing Plungers, with Push Button Click-Type Lock Material: ST - Steel
Type: AK - With lock nut

Product description

Information

Safety lock indexing plungers GN 414.1 are used when the plunger pin is to be briefly prevented from protruding. When the pin is retracted to its end position, the knurled knob engages with a clearly audible "click".

The safety lock can be released only by exerting axial pressure on the red safety push button, with the plunger pin then returning to its starting position by spring force.

Specification

Threaded body
Steel, blackened finish


Plunger pin
Steel, hardened


Knob
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 176 °F (80 °C)
  • Black-gray, RAL 7021, matte finish
  • Not removable

Push button
Plastic
Technopolymer (Polyacetal POM)
Red, RAL 3000, matte finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 414.1 Steel Safety Lock Indexing Plungers, with Push Button Click-Type Lock sketch

Part Options / Table

Type

AWithout lock nut
AKWith lock nut
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.001 / -0.002
Bore +0.001
l1
min.
d2d3el2 ≈l3l4A/FSpring load ≈
Initial

End
0.2360.24M 12 x 1.51.180.862.110.870.240.751.46 lbf (6.5 N)4.27 lbf (19 N)
0.2360.35M 12 x 1.51.180.862.110.870.240.751.35 lbf (6 N)5.62 lbf (25 N)
0.3150.31M 16 x 1.51.180.862.341.020.310.751.91 lbf (8.5 N)5.85 lbf (26 N)
0.3150.47M 16 x 1.51.180.862.341.020.310.751.91 lbf (8.5 N)6.29 lbf (28 N)
0.3940.47M 16 x 1.51.180.862.341.020.310.752.14 lbf (9.5 N)8.54 lbf (38 N)

Build & Price

3D Product Configurator
Pin diameter d1
Stroke l1
Type


Selected Part

Total US Dollars (net)
$22.68
In Stock: 1
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$22.68
100249$20.79
250499$18.90
≥ 500$17.01
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.103 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 414.1-6-6-AGN 414.1-6-6-AKGN 414.1-6-9-AGN 414.1-6-9-AKGN 414.1-8-8-AGN 414.1-8-8-AKGN 414.1-8-12-AGN 414.1-8-12-AKGN 414.1-10-12-AGN 414.1-10-12-AK

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.