GN 416 Indexing Plunger Latch Mechanisms Guide Zinc Die-Cast / Plunger Pin Steel, Lock-Out and Non Lock-Out

Photo

GN 416 Zinc Die-Cast Indexing Plunger Latch Mechanisms, Lock-Out and Non Lock-Out Type: L1 - Latching / lock-out via counter-clockwise rotation
Type: L1 - Latching / lock-out via counter-clockwise rotation
GN 416 Zinc Die-Cast Indexing Plunger Latch Mechanisms, Lock-Out and Non Lock-Out Type: L1 - Latching / lock-out via counter-clockwise rotation GN 416 Zinc Die-Cast Indexing Plunger Latch Mechanisms, Lock-Out and Non Lock-Out Type: R1 - Latching / lock-out via clockwise rotation GN 416 Zinc Die-Cast Indexing Plunger Latch Mechanisms, Lock-Out and Non Lock-Out Type: S - Without latching, non lock-out
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

Indexing plunger latch mechanisms GN 416 are operated by an axial pulling of the latch lever. This kind of operation from the top side is advantageous in certain installation situations.

The plunger pins of type S are engaged in the housing to prevent rotation, and therefore lock in the starting position but not the retracted position. Types R1 and L1 offer a locking function in the starting as well as in the retracted position, preventing unintentional operation. A lock notch holds the latch lever in both positions.

The fastening range is designed so that washers ISO 7092 can be used.

In addition to using metric fasteners for mounting:

  • where b4 = 5.4 mm, #10-32 socket cap screws can be used
  • where b4 = 6.4 mm, #1/4-20 socket cap screws can be used

Specification

Guide
Zinc die-cast
Powder coated
Black, RAL 9005, textured finish


Plunger pin
Steel, zinc plated, blue passivated finish


Spring
Stainless steel AISI 301


Latch lever
Plastic, Polyamide (PA)

  • Black, matte finish
  • Not removable

RoHS

Accessory

Locators GN 416.1
Locating Bushings GN 412.2

Technical drawing

3D
Hide technical drawing
GN 416 Zinc Die-Cast Indexing Plunger Latch Mechanisms, Lock-Out and Non Lock-Out sketch

Part Options / Table

Type

SWithout latching, non lock-out
L1Latching / lock-out via counter-clockwise rotation
R1Latching / lock-out via clockwise rotation
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d
Pin -0.002
Bore +0.004/+0.002
b1b2b3b4h1h2k1k2k3k4l1l2
min.
l3Spring load ≈
Initial

End
0.2361.501.260.630.210.330.241.060.220.470.571.850.390.551.57 lbf (7 N)3.82 lbf (17 N)
0.3151.501.260.630.210.330.241.060.220.470.571.850.390.551.57 lbf (7 N)3.82 lbf (17 N)
0.3151.811.570.790.250.430.241.300.260.570.752.320.470.671.80 lbf (8 N)5.17 lbf (23 N)
0.3941.501.260.630.210.330.241.060.220.470.571.850.390.551.57 lbf (7 N)3.82 lbf (17 N)
0.3941.811.570.790.250.430.241.300.260.570.752.320.470.671.80 lbf (8 N)5.17 lbf (23 N)
0.4721.811.570.790.250.430.241.300.260.570.752.320.470.671.80 lbf (8 N)5.17 lbf (23 N)

Build & Price

3D Product Configurator
Pin diameter d
Width b1
Type



Selected Part

Total US Dollars (net)
$9.61
In Stock: 124
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$9.61
100249$8.81
250499$8.01
≥ 500$7.20
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.147 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 416-6-38-SGN 416-6-38-L1GN 416-6-38-R1GN 416-8-38-SGN 416-8-38-L1GN 416-8-38-R1GN 416-8-46-SGN 416-8-46-L1GN 416-8-46-R1GN 416-10-38-SGN 416-10-38-L1GN 416-10-38-R1GN 416-10-46-SGN 416-10-46-L1GN 416-10-46-R1GN 416-12-46-SGN 416-12-46-L1GN 416-12-46-R1

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.