GN 42 Leveling Feet Steel, Tapped Socket or Threaded Stud Type, with Slotted Mounting Hole, Rectangular Shape

Photo

GN 42 Steel Leveling Feet, Tapped Socket or Threaded Stud Type, with Slotted Mounting Hole, Rectangular Shape Type (Base): E0 - Without rubber pad, with 1 slotted hole
Version (Stud / Socket): S - Without nut, external hex at the bottom
Type (Base): E0 - Without rubber pad, with 1 slotted hole
Version (Stud / Socket): S - Without nut, external hex at the bottom
GN 42 Steel Leveling Feet, Tapped Socket or Threaded Stud Type, with Slotted Mounting Hole, Rectangular Shape Type (Base): E0 - Without rubber pad, with 1 slotted hole
Version (Stud / Socket): S - Without nut, external hex at the bottom GN 42 Steel Leveling Feet, Tapped Socket or Threaded Stud Type, with Slotted Mounting Hole, Rectangular Shape Type (Base): E0 - Without rubber pad, with 1 slotted hole
Version (Stud / Socket): UK - With nut, internal hex at the top, wrench flat at the bottom GN 42 Steel Leveling Feet, Tapped Socket or Threaded Stud Type, with Slotted Mounting Hole, Rectangular Shape Type (Base): E0 - Without rubber pad, with 1 slotted hole
Version (Stud / Socket): X - External hex, tapped socket type GN 42 Steel Leveling Feet, Tapped Socket or Threaded Stud Type, with Slotted Mounting Hole, Rectangular Shape Type (Base): E3 - With rubber pad, vulcanized, black, with 1 slotted hole
Version (Stud / Socket): UK - With nut, internal hex at the top, wrench flat at the bottom GN 42 Steel Leveling Feet, Tapped Socket or Threaded Stud Type, with Slotted Mounting Hole, Rectangular Shape Type (Base): G0 - Without rubber pad, with 2 slotted holes
Version (Stud / Socket): SK - With nut, external hex at the bottom GN 42 Steel Leveling Feet, Tapped Socket or Threaded Stud Type, with Slotted Mounting Hole, Rectangular Shape Type (Base): G3 - With rubber pad, vulcanized, black, with 2 slotted holes
Version (Stud / Socket): U - Without nut, internal hex at the top, wrench flat at the bottom

Product description

Information

Leveling feet GN 42 can be used universally thanks to the wide range of possible combinations of the base and the stud / socket versions.

The leveling feet can be screwed to the mounting surface using the slotted mounting hole, which prevents lateral slippage. The types with rubber pad also protect sensitive surfaces.

These leveling feet are supplied fully assembled and cannot be disassembled.

Specification

Base
Steel, zinc plated, blue passivated finish


Threaded stud / tapped socket
Steel, zinc plated, blue passivated finish


Hex nut

  • Inch size
    ANSI / ASME B18.2.2
    Steel, zinc plated, blue passivated finish
  • Metric size ISO 4032
    Steel, zinc plated, blue passivated finish

Rubber pad
NBR (Perbunan®) 70 ±5 Shore A

  • Vulcanized
  • Black

RoHS

Technical drawing

3D
Hide technical drawing
GN 42 Steel Leveling Feet, Tapped Socket or Threaded Stud Type, with Slotted Mounting Hole, Rectangular Shape sketch

Part Options / Table

Type (Base)

E0Without rubber pad, with 1 slotted hole
E3With rubber pad, vulcanized, black, with 1 slotted hole
G0Without rubber pad, with 2 slotted holes
G3With rubber pad, vulcanized, black, with 2 slotted holes

Version (Stud / Socket)

SWithout nut, external hex at the bottom
SKWith nut, external hex at the bottom
UWithout nut, internal hex at the top, wrench flat at the bottom
UKWith nut, internal hex at the top, wrench flat at the bottom
XExternal hex, tapped socket type
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2l1
Version
S / SK

Version
U / UK
l7
Version
X
d3d4h1h2h6l8m1m2m3r
3.155/16 x 18--------1.020.510.410.120.050.122.761.061.021.970.59
3.153/8 x 162.953.944.925.91----1.140.510.410.120.050.122.761.061.021.970.59
3.151/2 x 132.953.944.925.91----1.260.510.410.120.050.122.761.061.021.970.59
3.155/8 x 11----2.953.944.925.911.500.510.410.120.050.122.761.061.021.970.59
3.153/4 x 10----3.944.925.91-1.770.510.410.120.050.122.761.061.021.970.59
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d2h3h4A/F1A/F2A/F3A/F7t
3.155/16 x 180.47----1/20.31
3.153/8 x 160.47-11//16--1/20.39
3.151/2 x 130.47-11//16--5/80.47
3.155/8 x 11-0.71-1/25/167/80.63
3.153/4 x 10-0.75-9/167/1610.79
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2l1
Version
S / SK

Version
U / UK
l7
Version
X
d3d4h1h2h6l8m1m2m3r
3.15M 81.571.972.48-------1.020.510.410.120.050.122.761.061.021.970.59
3.15M 101.972.363.153.94------1.140.510.410.120.050.122.761.061.021.970.59
3.15M 122.363.153.944.92------1.260.510.410.120.050.122.761.061.021.970.59
3.15M 16----2.953.944.925.917.879.841.500.510.410.120.050.122.761.061.021.970.59
3.15M 20----2.953.944.925.917.879.841.770.510.410.120.050.122.761.061.021.970.59
3.15M 24----3.944.925.917.8711.81--0.510.410.120.050.122.761.061.021.970.59
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d2h3h4A/F1A/F2A/F3A/F7t
3.15M 80.47-17--140.31
3.15M 100.47-17--140.39
3.15M 120.47-17--170.47
3.15M 16-0.71-128220.63
3.15M 20-0.75-1510270.79
3.15M 24-0.87-1912--

Build & Price

3D Product Configurator
Base diameter d1
Thread d2

Inch


Metric


Length l1 (S / SK)
Length l1 (U / UK)
Length l7 (X)
Type (Base)




Version (Stud / Socket)





Selected Part

Total US Dollars (net)
$14.60
In Stock: 148
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$14.60
5099$13.39
100249$12.17
≥ 250$10.95
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.