GN 425 Cabinet U-Handles Round Stainless Steel, with Tapped Holes

Photo

GN 425 Round Stainless Steel Cabinet U-Handles, with Tapped Holes Material: NI - Stainless steel
Finish: GS - Matte shot-blasted finish
Material: NI - Stainless steel
Finish: GS - Matte shot-blasted finish
GN 425 Round Stainless Steel Cabinet U-Handles, with Tapped Holes Material: NI - Stainless steel
Finish: GS - Matte shot-blasted finish GN 425 Round Stainless Steel Cabinet U-Handles, with Tapped Holes Material: A4 - Stainless steel
Finish: GS - Matte shot-blasted finish GN 425 Round Stainless Steel Cabinet U-Handles, with Tapped Holes Material: NI - Stainless steel
Finish: EP - Electropolished finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Cabinet U-handles GN 425 are manufactured from a bent stainless steel profile. They are supplied with two stainless steel location disks to guarantee a perfect location even with large holes in the cabinet. The location disks are enclosed in the package with the handle. (Not inlcuded for Ø d1 = 12 and 16 mm)

The stainless steel version is preferred over the chrome plated version in steel for outdoor applications.

Specification

Stainless steelNI

  • AISI 303
    for all inch sizes and d1 = 6, 8, 10 mm
  • AISI 304
    for d1 = 12, 16 mm
  • Matte shot-blasted finishGS
  • Electropolished finishEP (metric only)

Stainless steelA4 AISI 316L
Matte shot-blasted finishGS


Location disks
Stainless steel

  • AISI 303 (for NI)
  • AISI 316L (for A4)

RoHS

On request

Electropolished stainless steel NI version in inch sizes
Electroplished stainless steel A4 version
Various inch and metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
GN 425 Round Stainless Steel Cabinet U-Handles, with Tapped Holes sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
NI

A4
Length±0.02d2d3hrt
min.
0.31-2.002.503.003.504.004.505.00--8 x 320.471.380.390.31
0.390.393.003.504.004.505.006.007.008.009.0010 x 320.591.690.470.47
* Suitable for 19“ rack and enclosure layout
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
NI

A4
Length±0.02d2d3hrt
min.
0.24-1.261.772.17*2.523.46*--M 30.351.020.280.28
0.31-2.17*2.523.46*3.783.944.72*5.04M 40.471.380.390.31
0.390.393.46*3.944.72*7.09*7.879.25*-M 50.591.690.470.47
0.47-4.926.307.879.84---M 6-2.010.550.47
0.63-6.307.879.8411.81---M 6-2.320.710.47
* Suitable for 19“ rack and enclosure layout

Build & Price

3D Product Configurator
Material


Handle diameter d1 (NI)
Handle diameter d1 (A4)
Length l
Finish

Selected Part

Total US Dollars (net)
$9.92
In Stock: 62
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$9.92
100249$9.10
250499$8.27
≥ 500$7.44
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.143 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 425-NI-0,31-2,00-GSGN 425-NI-0,31-2,50-GSGN 425-NI-0,31-3,00-GSGN 425-NI-0,31-3,50-GSGN 425-NI-0,31-4,00-GSGN 425-NI-0,31-4,50-GSGN 425-NI-0,31-5,00-GSGN 425-NI-0,39-3,00-GSGN 425-A4-0,39-3,00-GSGN 425-NI-0,39-3,50-GSGN 425-A4-0,39-3,50-GSGN 425-NI-0,39-4,00-GSGN 425-A4-0,39-4,00-GSGN 425-NI-0,39-4,50-GSGN 425-A4-0,39-4,50-GSGN 425-NI-0,39-5,00-GSGN 425-A4-0,39-5,00-GSGN 425-NI-0,39-6,00-GSGN 425-A4-0,39-6,00-GSGN 425-NI-0,39-7,00-GSGN 425-A4-0,39-7,00-GSGN 425-NI-0,39-8,00-GSGN 425-A4-0,39-8,00-GSGN 425-NI-0,39-9,00-GSGN 425-A4-0,39-9,00-GSGN 425-NI-6-32-GSGN 425-NI-6-32-EPGN 425-NI-6-45-GSGN 425-NI-6-45-EPGN 425-NI-6-55-GSGN 425-NI-6-55-EPGN 425-NI-6-64-GSGN 425-NI-6-64-EPGN 425-NI-6-88-GSGN 425-NI-6-88-EPGN 425-NI-8-55-GSGN 425-NI-8-55-EPGN 425-NI-8-64-GSGN 425-NI-8-64-EPGN 425-NI-8-88-GSGN 425-NI-8-88-EPGN 425-NI-8-96-GSGN 425-NI-8-96-EPGN 425-NI-8-100-GSGN 425-NI-8-100-EPGN 425-NI-8-120-GSGN 425-NI-8-120-EPGN 425-NI-8-128-GSGN 425-NI-8-128-EPGN 425-NI-10-88-GSGN 425-NI-10-88-EPGN 425-A4-10-88-GSGN 425-NI-10-100-GSGN 425-NI-10-100-EPGN 425-A4-10-100-GSGN 425-NI-10-120-GSGN 425-NI-10-120-EPGN 425-A4-10-120-GSGN 425-NI-10-180-GSGN 425-NI-10-180-EPGN 425-A4-10-180-GSGN 425-NI-10-200-GSGN 425-NI-10-200-EPGN 425-A4-10-200-GSGN 425-NI-10-235-GSGN 425-NI-10-235-EPGN 425-A4-10-235-GSGN 425-NI-12-125-GSGN 425-NI-12-125-EPGN 425-NI-12-160-GSGN 425-NI-12-160-EPGN 425-NI-12-200-GSGN 425-NI-12-200-EPGN 425-NI-12-250-GSGN 425-NI-12-250-EPGN 425-NI-16-160-GSGN 425-NI-16-160-EPGN 425-NI-16-200-GSGN 425-NI-16-200-EPGN 425-NI-16-250-GSGN 425-NI-16-250-EPGN 425-NI-16-300-GSGN 425-NI-16-300-EP

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.