GN 425.5 Folding Handles Steel

Photo

GN 425.5 Steel Folding Handles

Product description

Information

Folding handles GN 425.5 are used in applications where the handle must not protrude or protrude only slightly. The handle is held in both end positions by means of a spring-loaded (spring disks) thrust bolt.

The static load capacity value given in the table is an approximate value which, if exceeded, may result in permanent deformation or fracture of the plastic attachment part. Folding handles GN 425.2 may be used as an alternative.

Specification

Handle
Steel
Chrome platedCRCR


Attachment parts
Plastic, Polyamide (PA)

  • Operating temperature up to 212 °F (100 °C)
  • Black, matte finish

Covers
Plastic, Polyamide (PA)

  • Operating temperature up to 212 °F (100 °C)
  • Black-gray, matte finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 425.5 Steel Folding Handles sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length±0.01h1h2h3F1
Static load
Folded out
3.941.341.752.17112 lbf (500 N)
4.721.341.752.17112 lbf (500 N)
7.091.341.752.17112 lbf (500 N)

Build & Price

3D Product Configurator
Length l
Finish
CR

Selected Part

Total US Dollars (net)
$31.17
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$31.17
5099$28.57
100249$25.98
≥ 250$23.38
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.245 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 425.5-100-CRGN 425.5-120-CRGN 425.5-180-CR

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.