GN 426.1 Cabinet U-Handles Offset Round Aluminum, with Tapped Holes

Photo

GN 426.1 Offset Round Aluminum Cabinet U-Handles, with Tapped Holes Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 426.1 Offset Round Aluminum Cabinet U-Handles, with Tapped Holes Finish: SW - Black, RAL 9005, textured finish GN 426.1 Offset Round Aluminum Cabinet U-Handles, with Tapped Holes Finish: BL - Plain, tumbled finish GN 426.1 Offset Round Aluminum Cabinet U-Handles, with Tapped Holes Finish: SR - Silver, RAL 9006, textured finish

Product description

Information

Cabinet U-handles GN 426.1 are manufactured from a bent aluminum profile.

Specification

AluminumAL

d1 = 20 mm: solid material
d1 = 28 mm: tube Ø 28x4 mm

  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Silver, RAL 9006, textured finishSRSR
  • Plain, tumbled finishBL

Tapped inserts
Aluminum


RoHS

On request

Various metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
GN 426.1 Offset Round Aluminum Cabinet U-Handles, with Tapped Holes sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Length±0.01d2h1h2rt
min.
0.797.87M 84.132.680.870.59
0.7911.81M 84.132.680.870.59
1.109.84M 104.923.071.260.59
1.1013.78M 104.923.071.260.59
1.1019.69M 104.923.071.260.59

Build & Price

3D Product Configurator
Material

Handle diameter d1
Length l
Finish
SR
SW

Selected Part

Total US Dollars (net)
$42.52
In Stock: 287
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$42.52
100249$38.98
250499$35.44
≥ 500$31.89
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.859 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 426.1-AL-20-200-SWGN 426.1-AL-20-200-SRGN 426.1-AL-20-200-BLGN 426.1-AL-20-300-SWGN 426.1-AL-20-300-SRGN 426.1-AL-20-300-BLGN 426.1-AL-28-250-SWGN 426.1-AL-28-250-SRGN 426.1-AL-28-250-BLGN 426.1-AL-28-350-SWGN 426.1-AL-28-350-SRGN 426.1-AL-28-350-BLGN 426.1-AL-28-500-SWGN 426.1-AL-28-500-SRGN 426.1-AL-28-500-BL

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.