GN 428 Cabinet U-Handles Aluminum, with Tapped Holes or Through Holes, with Mounting Hardware

Photo

GN 428 Aluminum Cabinet U-Handles, with Tapped Holes or Through Holes, with Mounting Hardware Type: A - Mounting from the back (tapped blind hole)
Finish: SW - Black, RAL 9005, textured finish
Type: A - Mounting from the back (tapped blind hole)
Finish: SW - Black, RAL 9005, textured finish
GN 428 Aluminum Cabinet U-Handles, with Tapped Holes or Through Holes, with Mounting Hardware Type: A - Mounting from the back (tapped blind hole)
Finish: SW - Black, RAL 9005, textured finish GN 428 Aluminum Cabinet U-Handles, with Tapped Holes or Through Holes, with Mounting Hardware Type: A - Mounting from the back (tapped blind hole)
Finish: EL - Anodized finish, natural color GN 428 Aluminum Cabinet U-Handles, with Tapped Holes or Through Holes, with Mounting Hardware Type: A - Mounting from the back (tapped blind hole)
Finish: SR - Silver, RAL 9006, textured finish GN 428 Aluminum Cabinet U-Handles, with Tapped Holes or Through Holes, with Mounting Hardware Type: B - Mounting from the operator's side
Finish: EL - Anodized finish, natural color GN 428 Aluminum Cabinet U-Handles, with Tapped Holes or Through Holes, with Mounting Hardware Type: B - Mounting from the operator's side
Finish: SR - Silver, RAL 9006, textured finish GN 428 Aluminum Cabinet U-Handles, with Tapped Holes or Through Holes, with Mounting Hardware Type: B - Mounting from the operator's side
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

Cabinet U-handles GN 428 are manufactured from a bent aluminum profile and have excellent stability and ergonomic design.

For type B, socket button head screws, hex nuts and washers are included.

Especially in combination with the smaller cabinet U-handles GN 328, they meet the requirements of modern industrial design.

Specification

AluminumAL

  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Silver, RAL 9006, textured finishSRSR
  • Anodized finish, natural colorELEL

Type B

  • Socket button head screws ISO 7380
  • Hex nuts ISO 4032
  • Washers DIN 125

Stainless steel AISI 304


RoHS

On request

Other finishes or special designs
Various metric size fasteners along with kit packaging

Technical drawing

3D
Hide technical drawing
GN 428 Aluminum Cabinet U-Handles, with Tapped Holes or Through Holes, with Mounting Hardware sketch

Part Options / Table

Type

AMounting from the back (tapped blind hole)
BMounting from the operator's side
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bl1adh1h2l2l3l4t
1.107.870.71M 82.480.469.451.180.390.39
1.109.840.71M 82.480.4611.421.180.390.39
1.1011.810.71M 82.480.4613.391.180.390.39
1.1015.750.71M 82.480.4617.321.180.390.39
1.4211.811.02M 102.800.6513.981.570.510.55
1.4215.751.02M 102.800.6517.911.570.510.55
1.4219.691.02M 102.800.6521.851.570.510.55
1.4223.621.02M 102.800.6525.791.570.510.55
1.4231.501.02M 102.800.6533.661.570.510.55

Build & Price

3D Product Configurator
Material

Handle diameter b
Length l1
Type


Finish
EL
SR
SW

Selected Part

Total US Dollars (net)
$36.77
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$36.77
100249$33.71
250499$30.65
≥ 500$27.58
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.617 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.