GN 706.2 Semi-Split Shaft Collars Steel / Aluminum

Photo

GN 706.2 Steel / Aluminum Semi-Split Shaft Collars Material: ST - Steel
Material: ST - Steel
GN 706.2 Steel / Aluminum Semi-Split Shaft Collars Material: ST - Steel GN 706.2 Steel / Aluminum Semi-Split Shaft Collars Material: AL - Aluminum

Product description

Information

Semi-split shaft collars GN 706.2 are typically used as an end stop, and can easily be assembled with a high clamping force via the clamping screw without causing damage to the surface of the shaft or axle.

For sizes d1 = 16 to 36 mm, d3 is a tapped through hole; for sizes d1 = 42 mm and larger, d3 is a tapped blind hole.

Specification

SteelST

  • Body
    Sintered (Distaloy AB)
    Black steam oxidized
  • Socket cap screw DIN 912
    Steel, plain finish

AluminumAL

  • Body
    Aluminum
    Turned, tumbled
  • Socket cap screw DIN 912
    Stainless steel A2

RoHS

Technical drawing

3D
Hide technical drawing
GN 706.2 Steel / Aluminum Semi-Split Shaft Collars sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 +0.003
ST
d2 +0.003
AL
±0.008d3sx ≈
Max. protrusion
of screw head
0.63B 4B 5--0.354M 30.080.05
0.79B 6-B 6-0.354M 30.080.05
0.87B 8-B 8-0.354M 30.080.04
1.02B 10-B 10-0.433M 40.080.06
1.18B 12-B 12-0.433M 40.080.03
1.26B 14-B 14-0.433M 40.080.03
1.42B 15B 16B 15B 160.512M 50.080.06
1.65B 18B 20B 18B 200.591M 50.120.02
1.89B 22B 25B 22B 250.591M 50.120.00
2.17B 28B 30B 28B 300.591M 60.120.02
2.36B 32B 35B 32B 350.591M 60.160.02
2.56B 40-B 40-0.591M 60.160.02

Build & Price

3D Product Configurator
Outer diameter d1
Bore d2 (ST)
Bore d2 (AL)
Material


Selected Part

Total US Dollars (net)
$7.14
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$7.14
100249$6.55
250499$5.95
≥ 500$5.36
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.022 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 706.2-16-B4-STGN 706.2-16-B5-STGN 706.2-20-B6-STGN 706.2-20-B6-ALGN 706.2-22-B8-STGN 706.2-22-B8-ALGN 706.2-26-B10-STGN 706.2-26-B10-ALGN 706.2-30-B12-STGN 706.2-30-B12-ALGN 706.2-32-B14-STGN 706.2-32-B14-ALGN 706.2-36-B15-STGN 706.2-36-B15-ALGN 706.2-36-B16-STGN 706.2-36-B16-ALGN 706.2-42-B18-STGN 706.2-42-B18-ALGN 706.2-42-B20-STGN 706.2-42-B20-ALGN 706.2-48-B22-STGN 706.2-48-B22-ALGN 706.2-48-B25-STGN 706.2-48-B25-ALGN 706.2-55-B28-STGN 706.2-55-B28-ALGN 706.2-55-B30-STGN 706.2-55-B30-ALGN 706.2-60-B32-STGN 706.2-60-B32-ALGN 706.2-60-B35-STGN 706.2-60-B35-ALGN 706.2-65-B40-STGN 706.2-65-B40-AL

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.