GN 709.2 Clamping Pads Steel, Tapped

Photo

GN 709.2 Steel Clamping Pads, Tapped Type: B - Smooth contact face
Type: B - Smooth contact face
GN 709.2 Steel Clamping Pads, Tapped Type: B - Smooth contact face GN 709.2 Steel Clamping Pads, Tapped Type: R - Serrated contact face

Product description

Information

GN 709.2 clamping pads are used as mobile supports or as thrust blocks for clamping workpieces. They can also be used as stops.

The contact face of clamping pads with automatic return moves back to its initial position after the clamping process. This prevents the ball from jamming in an inclined position when the workpiece is inserted.

The ball is limited to an angular movement of no more than 9° and is secured against further twisting.

Specification

Clamping pad body
Steel

  • Tempered
  • Phosphate-treated

Ball
Steel

  • Hardened
  • Plain finish

Spring element (Type BR / RR)
Plastic (PUR)


RoHS

On request

Hardened metal ball with serrated contact face

Technical drawing

3D
Hide technical drawing
GN 709.2 Steel Clamping Pads, Tapped sketch

Part Options / Table

Type

BSmooth contact face
RSerrated contact face
BRSmooth contact face, with automatic return
RRSerrated contact face, with automatic return
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.001d2
Thread
d3d4
Ball Ø
d5 +0.001
Location
bore
l1 ±0.0008Type B

Type BR
l2 ±0.004Type R

Type RR
l3 max.Type B / R

Type BR / RR
min.
For maximum load
Type B / R


Type BR / RR
Static load
max.
0.47M 30.280.390.470.430.670.430.670.130.130.240.472248 lbf (10 kN)
0.71M 40.410.630.710.670.910.670.910.160.160.310.555620 lbf (25 kN)
1.10M 50.790.981.100.981.340.981.340.220.240.510.8720233 lbf (90 kN)

Build & Price

3D Product Configurator
Diameter d1
Type




Selected Part

Total US Dollars (net)
$48.93
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$48.93
2549$44.85
5099$40.78
≥ 100$36.70
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.017 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.