GN 709.3 Clamping Pads Steel, Adjustable

Photo

GN 709.3 Steel Clamping Pads, Adjustable Type: B - Smooth contact face
Type: B - Smooth contact face
GN 709.3 Steel Clamping Pads, Adjustable Type: B - Smooth contact face GN 709.3 Steel Clamping Pads, Adjustable Type: BR - Smooth contact face, with automatic return GN 709.3 Steel Clamping Pads, Adjustable Type: R - Serrated contact face GN 709.3 Steel Clamping Pads, Adjustable Type: RR - Serrated contact face, with automatic return

Product description

Information

GN 709.3 clamping pads are used as mobile supports or as thrust blocks for clamping workpieces. They can also be used as stops.

The contact face of clamping pads with automatic return moves back to its initial position after the clamping process. This prevents the ball from jamming in an inclined position when the workpiece is inserted.

The ball is limited to an angular movement of no more than 9° and is secured against further twisting.

Specification

Clamping pad body
Steel

  • Tempered
  • Phosphate-treated

Ball
Steel

  • Hardened
  • Plain finish

Spring element (Type BR / RR)
Plastic (PUR)


Hex nut ISO 4035 (DIN 439)
Steel, blackened finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 709.3 Steel Clamping Pads, Adjustable sketch

Part Options / Table

Type

BSmooth contact face
RSerrated contact face
BRSmooth contact face, with automatic return
RRSerrated contact face, with automatic return
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
A/F1
(in mm)
d1
Thread
d2d3
Ball Ø
el1l2A/F2
(in mm)
Static load
max.
13M 80.230.330.570.981.44131798 lbf (8 kN)
17M 100.340.470.751.181.80171798 lbf (8 kN)
17M 120.340.470.751.382.00193372 lbf (15 kN)
24M 160.410.631.061.572.39245620 lbf (25 kN)
30M 200.790.981.301.973.043020233 lbf (90 kN)
36M 240.790.981.572.763.943620233 lbf (90 kN)
46M 30 x 1.51.361.572.012.563.944637093 lbf (165 kN)

Build & Price

3D Product Configurator
Across flats A/F1
Thread d1
Type




Selected Part

Total US Dollars (net)
$55.62
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$55.62
2549$50.99
5099$46.35
≥ 100$41.72
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.046 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.