GN 711 Rulers Plastic or Stainless Steel, with Self-Adhesive Backing

Photo

GN 711 Inch Size, Plastic or Stainless Steel Rulers, with Self-Adhesive Backing Material: KUS - Plastic
Type: S - Figures vertically arranged (Figure sequences U, M, O)
Figure sequences: M
Material: KUS - Plastic
Type: S - Figures vertically arranged (Figure sequences U, M, O)
Figure sequences: M
GN 711 Inch Size, Plastic or Stainless Steel Rulers, with Self-Adhesive Backing Material: KUS - Plastic
Type: S - Figures vertically arranged (Figure sequences U, M, O)
Figure sequences: M GN 711 Inch Size, Plastic or Stainless Steel Rulers, with Self-Adhesive Backing Material: KUS - Plastic
Type: S - Figures vertically arranged (Figure sequences U, M, O)
Figure sequences: U GN 711 Inch Size, Plastic or Stainless Steel Rulers, with Self-Adhesive Backing Material: KUS - Plastic
Type: W - Figures horizontally arranged (Figure sequences L, M, R)
Figure sequences: L GN 711 Inch Size, Plastic or Stainless Steel Rulers, with Self-Adhesive Backing Material: KUS - Plastic
Type: W - Figures horizontally arranged (Figure sequences L, M, R)
Figure sequences: M GN 711 Inch Size, Plastic or Stainless Steel Rulers, with Self-Adhesive Backing Material: KUS - Plastic
Type: W - Figures horizontally arranged (Figure sequences L, M, R)
Figure sequences: R GN 711 Inch Size, Plastic or Stainless Steel Rulers, with Self-Adhesive Backing Material: NI - Stainless steel
Type: S - Figures vertically arranged (Figure sequences U, M, O)
Figure sequences: M GN 711 Inch Size, Plastic or Stainless Steel Rulers, with Self-Adhesive Backing Material: NI - Stainless steel
Type: S - Figures vertically arranged (Figure sequences U, M, O)
Figure sequences: U GN 711 Inch Size, Plastic or Stainless Steel Rulers, with Self-Adhesive Backing Material: NI - Stainless steel
Type: W - Figures horizontally arranged (Figure sequences L, M, R)
Figure sequences: L GN 711 Inch Size, Plastic or Stainless Steel Rulers, with Self-Adhesive Backing Material: NI - Stainless steel
Type: W - Figures horizontally arranged (Figure sequences L, M, R)
Figure sequences: M
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Rulers GN 711 are a convenient measuring device for such applications where consistency, repeatability and accuracy measuring various lengths and heights in either a vertical or horizontal position is important.

The position of linear actuator connectors can be easily read from rulers GN 711. With Indicator Arrows GN 711.1, reference points can be marked on rulers or reference positions in machines.

To apply the ruler, remove the protective strip on the back and affix to a clean and dry surface. The engraved side of the stainless steel version is also protected by a strip of plastic film.

Specification

Stainless steelNI

  • Thickness 0.02"
  • Scale etched

PlasticKUS

  • Thickness 0.01"
  • Silver
  • Scale printed

RoHS

Technical drawing

3D
Hide technical drawing
GN 711 Inch Size, Plastic or Stainless Steel Rulers, with Self-Adhesive Backing sketch

Part Options / Table

Type

WFigures horizontally arranged (Figure sequences L, M, R)
SFigures vertically arranged (Figure sequences U, M, O)

Inch

Dimensions in: Inch (change to Metric)
Length l (Scale)
2.004.006.008.0012.0018.00

Build & Price

3D Product Configurator
Material


Length l (Scale)
Type


Figure sequences

Selected Part

Total US Dollars (net)
$4.15
In Stock: 8
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$4.15
100249$3.80
250499$3.46
≥ 500$3.11
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.001 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 711-NI-2.00-W-LGN 711-NI-2.00-W-MGN 711-NI-2.00-W-RGN 711-NI-2.00-S-MGN 711-NI-2.00-S-UGN 711-NI-2.00-S-OGN 711-KUS-2.00-W-LGN 711-KUS-2.00-W-MGN 711-KUS-2.00-W-RGN 711-KUS-2.00-S-MGN 711-KUS-2.00-S-UGN 711-KUS-2.00-S-OGN 711-NI-4.00-W-LGN 711-NI-4.00-W-MGN 711-NI-4.00-W-RGN 711-NI-4.00-S-MGN 711-NI-4.00-S-UGN 711-NI-4.00-S-OGN 711-KUS-4.00-W-LGN 711-KUS-4.00-W-MGN 711-KUS-4.00-W-RGN 711-KUS-4.00-S-MGN 711-KUS-4.00-S-UGN 711-KUS-4.00-S-OGN 711-NI-6.00-W-LGN 711-NI-6.00-W-MGN 711-NI-6.00-W-RGN 711-NI-6.00-S-MGN 711-NI-6.00-S-UGN 711-NI-6.00-S-OGN 711-KUS-6.00-W-LGN 711-KUS-6.00-W-MGN 711-KUS-6.00-W-RGN 711-KUS-6.00-S-MGN 711-KUS-6.00-S-UGN 711-KUS-6.00-S-OGN 711-NI-8.00-W-LGN 711-NI-8.00-W-MGN 711-NI-8.00-W-RGN 711-NI-8.00-S-MGN 711-NI-8.00-S-UGN 711-NI-8.00-S-OGN 711-KUS-8.00-W-LGN 711-KUS-8.00-W-MGN 711-KUS-8.00-W-RGN 711-KUS-8.00-S-MGN 711-KUS-8.00-S-UGN 711-KUS-8.00-S-OGN 711-NI-12.00-W-LGN 711-NI-12.00-W-MGN 711-NI-12.00-W-RGN 711-NI-12.00-S-MGN 711-NI-12.00-S-UGN 711-NI-12.00-S-OGN 711-KUS-12.00-W-LGN 711-KUS-12.00-W-MGN 711-KUS-12.00-W-RGN 711-KUS-12.00-S-MGN 711-KUS-12.00-S-UGN 711-KUS-12.00-S-OGN 711-NI-18.00-W-LGN 711-NI-18.00-W-MGN 711-NI-18.00-W-RGN 711-NI-18.00-S-MGN 711-NI-18.00-S-UGN 711-NI-18.00-S-OGN 711-KUS-18.00-W-LGN 711-KUS-18.00-W-MGN 711-KUS-18.00-W-RGN 711-KUS-18.00-S-MGN 711-KUS-18.00-S-UGN 711-KUS-18.00-S-O

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.