GN 711.2 Rulers Aluminum, with Mounting Holes

Photo

GN 711.2 Aluminum Rulers, with Mounting Holes Type: W - Figures horizontally arranged (Figure sequences L, M, R)
Figure sequence: L
Type: W - Figures horizontally arranged (Figure sequences L, M, R)
Figure sequence: L
GN 711.2 Aluminum Rulers, with Mounting Holes Type: W - Figures horizontally arranged (Figure sequences L, M, R)
Figure sequence: L GN 711.2 Aluminum Rulers, with Mounting Holes GN 711.2 Aluminum Rulers, with Mounting Holes Type: S - Figures vertically arranged (Figure sequences U, M, O)
Figure sequence: M

Product description

Information

The position of linear actuator connectors can be easily read from rulers GN 711.2. The black background creates a high contrast to the natural-colored numbers and scales, and prevents glare.

The orientation of the dimensioning of the fastening holes depends on the sequence of the numbers and is shown in the drawing.

Specification

AluminumAL

  • Anodized finish, natural color
  • Black imprinted surface with numbers and scale markings etched (i.e., aluminum colored)

Imprint resistant to weak acids and lye solutions, and against solvents in the event of brief contact


RoHS

On request

Self-adhesive version

Technical drawing

3D
Hide technical drawing
GN 711.2 Aluminum Rulers, with Mounting Holes sketch

Part Options / Table

Identification no.

1With mounting holes Ø 3.3

Type

WFigures horizontally arranged (Figure sequences L, M, R)
SFigures vertically arranged (Figure sequences U, M, O)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length l
(Scale)
Number of
bores
Figure sequence M
a1 ±0.004

a2 ±0.004

a3 ±0.004

a4 ±0.004

a5 ±0.004

a6 ±0.004

a7 ±0.004
1.970.080.157------
3.940.080.354------
5.910.080.157------
7.870.120.3543.898-----
11.810.120.3545.866-----
15.750.160.3545.47210.591----
19.690.160.3546.65413.346----
29.53*0.310.1574.88210.00014.72415.51219.84324.961
39.37*0.310.3546.65413.34619.64620.43326.73233.031
Show / Hide columns
Dimensions in: Inch (change to Metric)
Length l
(Scale)
Number of
bores
Figure sequence L / R / U / O
a1 ±0.004

a2 ±0.004

a3 ±0.004

a4 ±0.004

a5 ±0.004

a6 ±0.004

a7 ±0.004
1.970.080.354------
3.940.080.354------
5.910.080.354------
7.870.120.3543.898-----
11.810.120.3545.866-----
15.750.160.3545.47210.591----
19.690.160.3546.65413.346----
29.53*0.310.3545.0799.80314.52815.31520.03924.764
39.37*0.310.3546.65412.95319.64620.43326.73233.031
* These lengths consist of 2 parts.

Build & Price

3D Product Configurator
Material

Length l (Scale)
Type


Figure sequence
Identification no.

Selected Part

Total US Dollars (net)
$17.10
In Stock: 17
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$17.10
100249$15.68
250499$14.25
≥ 500$12.83
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.009 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 711.2-AL-50-W-L-1GN 711.2-AL-50-W-M-1GN 711.2-AL-50-W-R-1GN 711.2-AL-50-S-M-1GN 711.2-AL-50-S-U-1GN 711.2-AL-50-S-O-1GN 711.2-AL-100-W-L-1GN 711.2-AL-100-W-M-1GN 711.2-AL-100-W-R-1GN 711.2-AL-100-S-M-1GN 711.2-AL-100-S-U-1GN 711.2-AL-100-S-O-1GN 711.2-AL-150-W-L-1GN 711.2-AL-150-W-M-1GN 711.2-AL-150-W-R-1GN 711.2-AL-150-S-M-1GN 711.2-AL-150-S-U-1GN 711.2-AL-150-S-O-1GN 711.2-AL-200-W-L-1GN 711.2-AL-200-W-M-1GN 711.2-AL-200-W-R-1GN 711.2-AL-200-S-M-1GN 711.2-AL-200-S-U-1GN 711.2-AL-200-S-O-1GN 711.2-AL-300-W-L-1GN 711.2-AL-300-W-M-1GN 711.2-AL-300-W-R-1GN 711.2-AL-300-S-M-1GN 711.2-AL-300-S-U-1GN 711.2-AL-300-S-O-1GN 711.2-AL-400-W-L-1GN 711.2-AL-400-W-M-1GN 711.2-AL-400-W-R-1GN 711.2-AL-400-S-M-1GN 711.2-AL-400-S-U-1GN 711.2-AL-400-S-O-1GN 711.2-AL-500-W-L-1GN 711.2-AL-500-W-M-1GN 711.2-AL-500-W-R-1GN 711.2-AL-500-S-M-1GN 711.2-AL-500-S-U-1GN 711.2-AL-500-S-O-1GN 711.2-AL-750-W-L-1GN 711.2-AL-750-W-M-1GN 711.2-AL-750-W-R-1GN 711.2-AL-750-S-M-1GN 711.2-AL-750-S-U-1GN 711.2-AL-750-S-O-1GN 711.2-AL-1000-W-L-1GN 711.2-AL-1000-W-M-1GN 711.2-AL-1000-W-R-1GN 711.2-AL-1000-S-M-1GN 711.2-AL-1000-S-U-1GN 711.2-AL-1000-S-O-1

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.