GN 726.2 Knurled Control Knobs Aluminum, with Flange, Plain Bore or Collet Type

Photo

GN 726.2 Aluminum Knurled Control Knobs, Plain Bore or Collet Type Type: S - With scale 0...9, 20 graduations
Identification No.: 2 - With collet
Type: S - With scale 0...9, 20 graduations
Identification No.: 2 - With collet
GN 726.2 Aluminum Knurled Control Knobs, Plain Bore or Collet Type Type: S - With scale 0...9, 20 graduations
Identification No.: 2 - With collet GN 726.2 Aluminum Knurled Control Knobs, Plain Bore or Collet Type Type: A - With arrow
Identification No.: 1 - With grub screw GN 726.2 Aluminum Knurled Control Knobs, Plain Bore or Collet Type Type: A - With arrow
Identification No.: 2 - With collet GN 726.2 Aluminum Knurled Control Knobs, Plain Bore or Collet Type Type: B - Neutral, without indicator point or scale
Identification No.: 1 - With grub screw GN 726.2 Aluminum Knurled Control Knobs, Plain Bore or Collet Type Type: B - Neutral, without indicator point or scale
Identification No.: 2 - With collet GN 726.2 Aluminum Knurled Control Knobs, Plain Bore or Collet Type Type: S - With scale 0...9, 20 graduations
Identification No.: 1 - With grub screw

Product description

Information

The light gray cover makes these control knobs GN 726.2 an aesthetically pleasing choice. The cover is held in place by firmly pushing it into the recess. It can be removed by inserting a screw driver into the slot provided.

The collet type provides a simple way of positioning and locking the control knob to the shaft.

Other types than the standard scale can be supplied, see order examples on „How to Order Graduations“.

Specification

Body
Aluminum
Black, anodized finish


Skirt
Plastic

  • Black
  • Pressed-on

Arrow (Type A) and scale (Type S)
White, laser engraved


Cover
Plastic, light gray


Collet / hex nut
Brass


Socket set screw DIN 916
Stainless steel
With internal hex and serrated point


RoHS

On request

Special graduations, see "How to Order Graduations“

Technical drawing

3D
Hide technical drawing
GN 726.2 Aluminum Knurled Control Knobs, Plain Bore or Collet Type sketch

Part Options / Table

Type

AWith arrow
BNeutral, without indicator point or scale
SWith scale 0...9, 20 graduations

Identification No.

1With grub screw
2With collet
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 H8
Bore
d3
Collet
d4d5d6d7h1h2h3h4Length lt
0.87B 5--0.630.55M 41.080.870.630.170.310.49-
1.06B 6-Z 60.790.71M 41.321.020.790.170.350.550.55
1.34B 6B 8Z 80.980.91M 51.611.180.940.170.390.590.67
1.65B 8B 10Z 101.261.18M 51.971.341.100.160.430.630.79

Build & Price

3D Product Configurator
Outside diameter d1
Bore d3 (Id. No.2)
Bore d2 (Id. No.1)
Type



Identification No.


Graduations - "How to Order"

MD164_SB-15361-1

Information

The size of numbers and length of graduations depend on the number of graduations, quantity of numbers and the scale ring diameter.
The scales are engraved with laser precision.

Selected Part

Total US Dollars (net)
$16.90
In Stock: 13
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$16.90
100249$15.49
250499$14.09
≥ 500$12.68
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.041 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 726.2-22-B5-A-1GN 726.2-22-B5-B-1GN 726.2-22-B5-S-1GN 726.2-27-Z6-A-2GN 726.2-27-Z6-B-2GN 726.2-27-Z6-S-2GN 726.2-27-B6-A-1GN 726.2-27-B6-B-1GN 726.2-27-B6-S-1GN 726.2-34-Z8-A-2GN 726.2-34-Z8-B-2GN 726.2-34-Z8-S-2GN 726.2-34-B6-A-1GN 726.2-34-B6-B-1GN 726.2-34-B6-S-1GN 726.2-34-B8-A-1GN 726.2-34-B8-B-1GN 726.2-34-B8-S-1GN 726.2-42-Z10-A-2GN 726.2-42-Z10-B-2GN 726.2-42-Z10-S-2GN 726.2-42-B8-A-1GN 726.2-42-B8-B-1GN 726.2-42-B8-S-1GN 726.2-42-B10-A-1GN 726.2-42-B10-B-1GN 726.2-42-B10-S-1

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.