GN 801 Clamp Mounts Steel, for Toggle Clamps with Forked Clamping Arm

Photo

GN 801 Steel Clamp Mounts, for Toggle Clamps with Forked Clamping Arm

Product description

Information

Clamp mounts GN 801 have been developed for use with toggle clamps that are designed with a forked clamping arm.

The clamp mount can be moved along the clamping arm. Once the desired position is reached, you can secure the mount in place with the clamping screw.

The d2 thread functions to hold pressure screws, pressure dies and similar devices.

The ideal clamping height can be adjusted without loosening the clamp mount on the forked clamping arm.

Specification

Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 801 Steel Clamp Mounts, for Toggle Clamps with Forked Clamping Arm sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2l1l2l3d3s1
Height
clamping
arm
s2t
Useable
thread depth
of the clamping arm
For
toogle clamp size
GN 810
GN 810.1



GN 812
GN 812.1


GN 820
GN 820.1
GN 820.2
GN 820.3
GN 820.4


GN 860
GN 862
GN 862.1
0.63M 61.041.301.22*0.28M 40.630.55*0.260.940.87*130-130125
0.71M 81.221.501.46**0.31M 50.710.67**0.331.020.98**230200230200
0.87M 101.461.851.77***0.31M 50.870.79***0.411.181.10***330300355300
0.94M 101.611.93-0.31M 50.94-0.391.26-----
1.02M 101.541.89-0.31M 50.87-0.491.18-430--400
* Dimension in parentheses applies to GN 860

** Dimension in parentheses applies to GN 812, GN 812.1 GN 862 and GN 862.1

*** Dimension in parentheses applies to GN 812, GN 812.1, GN 860, GN 862 and GN 862.1

Build & Price

3D Product Configurator
Diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$6.29
In Stock: 20
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$6.29
5099$5.77
100249$5.25
≥ 250$4.72
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.055 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.