GN 817.5 Indexing Plungers Steel, for Precision Locating, with Top Mount Flange, with Conical Plunger Pin

Photo

GN 817.5 Steel Indexing Plungers, for Precision Locating, with Top Mount Flange, with Conical Plunger Pin Type: B - Non lock-out
Type: B - Non lock-out
GN 817.5 Steel Indexing Plungers, for Precision Locating, with Top Mount Flange, with Conical Plunger Pin Type: B - Non lock-out GN 817.5 Steel Indexing Plungers, for Precision Locating, with Top Mount Flange, with Conical Plunger Pin Type: C - Lock-out

Product description

Information

Indexing plungers GN 817.5 make highly accurate positioning possible, by utilizing press-fit drill bushings DIN 172 / DIN 179 as a guide. The utilization of the drill bushing and either the guide bushings GN 172.1 or GN 179.1 provides two mating parts for the indexing plunger pin.

The conical shape of the plunger pin / indexing bore makes positioning virtually clearance-free and therefore highly precise.

The lock-out type C is used for applications where the plunger pin needs to stay in its retracted position. To achieve this, the knob is rotated by 90 degrees after being retracted. A notch keeps the plunger in the retracted position.

Specification

Body
Steel, blackened finish


Plunger pin
Steel, hardened and ground


Knob
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish
  • Not removable

RoHS

Accessory

Press-Fit Drill Bushings DIN 172 (Cylindrical, with Flange)
Press-Fit Drill Bushings DIN 179 (Cylindrical, without Flange)
Press-Fit Guide Bushings GN 172.1 (Conical, with Flange)
Press-Fit Guide Bushings GN 179.1 (Conical, without Flange)

Technical drawing

3D
Hide technical drawing
GN 817.5 Steel Indexing Plungers, for Precision Locating, with Top Mount Flange, with Conical Plunger Pin sketch

Part Options / Table

Type

BNon lock-out
CLock-out
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.0004
l1l2
Stroke
l3bd2d3d4kl4l5l6l7l8
min.

max.
l9Spring load ≈
Initial

End
0.240.710.350.350.510.910.171.340.911.770.240.980.280.350.390.691.35 lbf (6 N)5.62 lbf (25 N)
0.240.940.350.590.510.910.171.340.911.770.240.980.280.590.630.931.35 lbf (6 N)5.62 lbf (25 N)
0.310.790.420.370.631.100.211.501.022.010.311.060.350.370.390.771.91 lbf (8.5 N)6.29 lbf (28 N)
0.311.020.420.610.631.100.211.501.022.010.311.060.350.610.631.001.91 lbf (8.5 N)6.29 lbf (28 N)
0.390.940.500.450.631.100.211.501.022.010.311.060.430.450.470.932.59 lbf (11.5 N)8.99 lbf (40 N)
0.391.260.500.760.631.100.211.501.022.010.311.060.430.760.791.242.59 lbf (11.5 N)8.99 lbf (40 N)

Build & Price

3D Product Configurator
Pin diameter d1
Length l1
Type


Construction and Assembly Instructions

Sketch GN 817.5

The length l7 is determined by the penetration depth of the plunger pin into the cone of the bushing.

The length l8 must ensure that the plunger pin fully disengages. Bushing length and plate thickness plus any gap can then be selected within certain margins.

When engaged, the pin hast to have a minimum remaining stroke of 0.5 mm to make sure that the conical section of the pin is located in the cone of the guide bushing without clearance.
For each plunger pin diameter d1, two different pin lengths l1 are available.

For a safe remaining stroke: l9 = l1 - 0.5 mm
For mounting the bushings with tolerance n6, a hole with tolerance H7, corresponding to the external diameter, is usually provided.

Selected Part

Total US Dollars (net)
$42.95
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$42.95
100249$39.37
250499$35.80
≥ 500$32.22
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.094 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.