GN 840 Push-Pull Type Toggle Clamps Steel

Photo

GN 840 Steel Push-Pull Type Toggle Clamps Type: ASD - Clamping by turning handle counter-clockwise
Type: ASD - Clamping by turning handle counter-clockwise
GN 840 Steel Push-Pull Type Toggle Clamps Type: ASD - Clamping by turning handle counter-clockwise GN 840 Steel Push-Pull Type Toggle Clamps Type: ASS - Clamping by turning handle clockwise

Product description

Information

Push-pull type toggle clamps GN 840 are known for their extremely low height regardless of the position of the operating handle.

In these devices the circular movement of the handle is transformed into a straight-line action of the clamp along its axis.

Specification

Parts in sheet metal
Case-hardened steel C10
Zinc plated, blue passivated finish


Plunger
Steel St 37
Zinc plated, blue passivated finish


Plunger guide bushing
Steel St 37
Zinc plated, blue passivated finish


All moving parts lubricated with special grease


Hand grip
High quality, oil resistant red plastic


RoHS

Technical drawing

3D
Hide technical drawing
GN 840 Steel Push-Pull Type Toggle Clamps sketch

Part Options / Table

Type

ASDClamping by turning handle counter-clockwise
ASSClamping by turning handle clockwise
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding capacity
abd1d2d3d4h1h2
50180 lbf (800 N)0.390.690.26M 40.470.171.781.20
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel1l2l3l4m1m2m3t
min.
w
Stroke
502.872.541.300.830.630.630.310.350.63

Build & Price

3D Product Configurator
Size
Type


Selected Part

Total US Dollars (net)
$21.64
In Stock: 55
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$21.64
5099$19.83
100249$18.03
≥ 250$16.23
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.066 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.