GN 842 Push-Pull Type Toggle Clamps Steel, Heavy Duty Type

Photo

GN 842 Steel Push-Pull Type Toggle Clamps, Heavy Duty Type

Product description

Information

Push-pull type toggle clamps GN 842 can be used for very high holding forces thanks to their very large and sturdy body. In these devices the circular movement of the handle is transformed into a straight-line action of the clamp along its axis.

On the size 70 the mounting holes are countersunk to accept socket cap screws with internal hex DIN 912-M4.

Specification

Base

  • Steel
  • Manganese phosphated

Parts in sheet metal

  • Case-hardened steel C10
  • Zinc plated, blue passivated finish

Plunger

  • Steel St 37
  • Zinc plated, blue passivated finish

Bearing pins (rivets)

  • Case-hardened
  • Zinc plated, blue passivated finish

All moving parts
Lubricated with special grease


Hand grip
High quality, oil resistant red plastic


RoHS

Technical drawing

3D
Hide technical drawing
GN 842 Steel Push-Pull Type Toggle Clamps, Heavy Duty Type sketch

Part Options / Table

Type

ASBase forged
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding capacity
ab1b2d1d2d3h1h2l1
70270 lbf (1200 N)0.472.521.420.33M 60.171.670.773.39
160629 lbf (2800 N)0.593.351.810.43M 60.212.320.984.57
3601259 lbf (5600 N)0.983.541.790.47M 80.222.951.364.80
5501798 lbf (8000 N)0.714.822.170.55M 80.283.251.166.48
11003597 lbf (16000 N)0.985.242.240.63M 100.333.741.507.17
21005620 lbf (25000 N)1.386.972.760.79M 120.334.671.979.37
310010116 lbf (45000 N)1.578.502.990.87M 140.435.392.2012.44
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel2l3m1m2m3m4stw
Stroke
703.110.871.020.511.02-0.240.470.79
1604.211.221.320.451.44-0.280.471.18
3604.491.261.321.181.44-0.280.591.26
5506.081.651.610.591.381.610.240.631.65
11006.711.931.610.591.381.610.310.711.97
21008.742.401.971.381.971.970.390.872.36
310011.813.942.131.572.762.760.390.983.94

Build & Price

3D Product Configurator
Size
Type

Selected Part

Total US Dollars (net)
$41.32
In Stock: 33
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$41.32
5099$37.87
100249$34.43
≥ 250$30.99
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.392 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 842-70-ASGN 842-160-ASGN 842-360-ASGN 842-550-ASGN 842-1100-ASGN 842-2100-ASGN 842-3100-AS

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.