GN 850 Latch Type Toggle Clamps Steel, with Horizontal Mounting Base

Photo

GN 850 Steel Latch Type Toggle Clamps, with Horizontal Mounting Base Type: TF - With draw hook
Type: TF - With draw hook
GN 850 Steel Latch Type Toggle Clamps, with Horizontal Mounting Base Type: TF - With draw hook GN 850 Steel Latch Type Toggle Clamps, with Horizontal Mounting Base Type: T - With draw axle

Product description

Information

The draw hook of GN 850 latch type toggle clamps can be adjusted within the stroke.

The circular movement of the handle is transformed into linear action of the latch. These clamps are mostly used to fasten hinged lids on containers.

Specification

Toggle clamp
Case-hardened steel C10
Zinc plated, blue passivated finish


Draw hook
Steel St 37
Zinc plated, blue passivated finish


All moving parts lubricated with special grease


Hand grip
High quality, oil resistant red plastic


RoHS

Technical drawing

3D
Hide technical drawing
GN 850 Steel Latch Type Toggle Clamps, with Horizontal Mounting Base sketch

Part Options / Table

Type

TWith draw axle
TFWith draw hook
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding capacity
a1a2b1b2b3d1d2d3h1h2
200450 lbf (2000 N)1.461.141.381.770.710.390.310.261.930.63
300674 lbf (3000 N)1.380.981.892.360.830.390.390.331.930.71
400899 lbf (4000 N)1.691.182.133.311.020.550.470.412.380.98
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel1l2l3m1m2m3r1r2sw1
Stroke
w2
Adjustable
range
2007.952.013.661.260.310.754.020.200.123.940.79
3008.862.013.861.770.311.264.130.240.124.090.79
40010.942.284.632.360.491.125.430.280.206.300.79

Build & Price

3D Product Configurator
Size
Type


Selected Part

Total US Dollars (net)
$21.06
In Stock: 61
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$21.06
5099$19.31
100249$17.55
≥ 250$15.80
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.835 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.