GN 853 Latch Type Toggle Clamps Steel, with Safety Locking Mechanism

Photo

GN 853 Steel Latch Type Toggle Clamps, with Safety Locking Mechanism Type: TG - With oval head latch bolt, with catch
Type: TG - With oval head latch bolt, with catch
GN 853 Steel Latch Type Toggle Clamps, with Safety Locking Mechanism Type: TG - With oval head latch bolt, with catch GN 853 Steel Latch Type Toggle Clamps, with Safety Locking Mechanism Type: T5 - Without latch bolt, without catch GN 853 Steel Latch Type Toggle Clamps, with Safety Locking Mechanism Type: TT - With T-head latch bolt, with catch GN 853 Steel Latch Type Toggle Clamps, with Safety Locking Mechanism Type: TU - With J-hook latch bolt, with catch

Product description

Information

Latch type toggle clamps GN 853 feature a push button safety locking mechanism that prevents an inadvertent or vibration-induced opening of the clamp.

Another benefit is the ability to operate the clamp with one hand.

Specification

Parts in sheet metal
Case-hardened steel C10, blackened finish


Latch bolt
Steel St 32, blackened finish


All moving parts lubricated with special grease


Hand grip
High quality, oil resistant red plastic


RoHS

Technical drawing

3D
Hide technical drawing
GN 853 Steel Latch Type Toggle Clamps, with Safety Locking Mechanism sketch

Part Options / Table

Type

T5Without latch bolt, without catch
TGWith oval head latch bolt, with catch
TTWith T-head latch bolt, with catch
TUWith J-hook latch bolt, with catch
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding
capacity
ab1b2b3b4b5b6b7d1d2d3d4d5h1
160393 lbf (1750 N)0.511.021.100.910.551.021.380.27M 60.180.180.200.241.06
320899 lbf (4000 N)0.751.571.731.340.711.381.500.39M 80.260.260.280.311.52
7001686 lbf (7500 N)1.102.362.131.611.021.971.970.43M 100.330.330.350.392.09
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizeh2h3l1l2
Type TG
l3
Type TT
l4
Type TU
l5l6m1m2m3m4m5sw
Stroke
1600.790.814.062.172.172.131.101.180.750.630.630.561.000.080.31
3201.181.106.023.013.013.011.341.751.260.750.750.881.000.120.51
7001.591.548.743.763.663.621.652.011.501.631.221.001.220.140.75

Build & Price

3D Product Configurator
Size
Type




Description of Function (for One-Hand Operation)

Sketch GN 853 1

Press the release button for releasing.

Sketch GN 853 2.

Lift the clamping arm until the latch bolt disengages from the catch.

Sketch GN 853 3.

Retracting the clamping arm will lift the latch bolt and release the catch (one-hand operation).

Sketch GN 853 4.

For clamping operation, lift the clamping arm until it rests on the catch.

Sketch GN 853 5.

The clamping arm engages in the catch if the release button is pressed for the clamping operation.

When clamping in the end position, the system locks automatically by spring force.

Selected Part

Total US Dollars (net)
$40.32
In Stock: 20
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$40.32
5099$36.96
100249$33.60
≥ 250$30.24
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.286 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.