T5 | With mounting holes (d2) |
Size | FH Holding capacity | a | b1 | b2 | b3 | b4 | d1 | d2 | h1 | h2 |
---|---|---|---|---|---|---|---|---|---|---|
1400 | 3372 lbf (15000 N) | 0.87 | 4.53 | 2.03 | 2.60 | 0.87 | 0.39 | 0.33 | 2.24 | 1.50 |
Size | l1 ≈ | l2 ≈ min. | m1 | m2 | m3 | m4 | r ≈ at w2 = 0 | s | w1 Stroke | w2 Adjustable range |
---|---|---|---|---|---|---|---|---|---|---|
1400 | 12.52 | 1.85 | 0.83 | 3.74 | 0.43 | 1.73 | 3.84 | 0.20 | 0.94 | 0.87 |
To release, move the safety locking mechanism in the direction of the arrow. |
|||||||||||
Lift the lever arm until the latch bolt is disengaged from the catch. |
|||||||||||
Moving the lever arm back will lift the latch bolt and release the catch (one-hand operation). |
|||||||||||
For clamping, lift the lever arm until the latch bolt rests on the catch. |
|||||||||||
The latch bolt engages with the catch if the safety locking mechanism is moved upward during clamping. When clamping in the end position, the system locks automatically by spring force. |
Min | Max | Price |
---|---|---|
1 | 49 | $142.24 |
50 | 99 | $130.39 |
100 | 249 | $118.54 |
≥ 250 | $106.68 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351